When a flush request occurs on a suspended channel, if there are pending bytes in
the FIFO, they are written out to memory, XDMAC_CISx.FIS is set. If the FIFO is
empty, XDMAC_CISx.FIS is also set.
If the flush operation is performed after a disable request, the flush command is
ignored. XDMAC_CISx.FIS is not set.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.