Driven by Embedded Power-on Reset, Software, External Reset Pin and Peripheral Events
Management of All System Resets, Including
External devices through an I/O multiplexed output reset pin
Processor
Peripheral set
Reset Source Status
Status of the last reset
Either VDDCORE, VDDIN33 and VDDBU POR reset, Software reset, User
reset, Watchdog reset, 32.768 kHz Crystal Oscillator Failure Detection reset
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.