Common Clock Generator Providing Thirteen Different Clocks
A Modulo n Counter Providing Eleven Clocks
Two Independent Linear Dividers Working on Modulo n Counter Outputs
Independent Channels
Independent Enable Disable Command for Each Channel
Independent Clock Selection for Each Channel
Independent Period and Duty Cycle for Each Channel
Double Buffering of Period or Duty Cycle for Each Channel
Programmable Selection of The Output Waveform Polarity for Each Channel
Programmable Center or Left Aligned Output Waveform for Each Channel Block Diagram
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.