3.7.4.2 Interrupt Sources
The OTPC interface has an interrupt line connected to the Interrupt Controller.
Handling the OTPC interrupt requires programming the Interrupt Controller before configuring the OTPC.
The OTPC interface has an interrupt line connected to the Interrupt Controller.
Handling the OTPC interrupt requires programming the Interrupt Controller before configuring the OTPC.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.