6.2.6.18 Input FIFO
The LCDC includes one input FIFO per layer. These input FIFOs are used to buffer the system bus burst and serialize the stream of pixels.
The LCDC includes one input FIFO per layer. These input FIFOs are used to buffer the system bus burst and serialize the stream of pixels.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.