4.18.5.3 Peripheral A or B or C or D Selection

The PIO Controller provides multiplexing of up to four peripheral functions on a single pin. The selection is performed by writing PIO_ABCDSR0 and PIO_ABCDSR1.

For each pin:

  • The corresponding bit at level zero in PIO_ABCDSR0 and the corresponding bit at level zero in PIO_ABCDSR1 means peripheral A is selected.
  • The corresponding bit at level one in PIO_ABCDSR0 and the corresponding bit at level zero in PIO_ABCDSR1 means peripheral B is selected.
  • The corresponding bit at level zero in PIO_ABCDSR0 and the corresponding bit at level one in PIO_ABCDSR1 means peripheral C is selected.
  • The corresponding bit at level one in PIO_ABCDSR0 and the corresponding bit at level one in PIO_ABCDSR1 means peripheral D is selected.

Note that multiplexing of peripheral lines A, B, C and D only affects the output line. The peripheral input lines are always connected to the pin input (see the figure I/O Line Control Logic).

Writing in PIO_ABCDSR0 and PIO_ABCDSR1 manages the multiplexing regardless of the configuration of the pin. However, assignment of a pin to a peripheral function requires a write in PIO_ABCDSR0 and PIO_ABCDSR1 in addition to a write in PIO_PDR.

After reset, PIO_ABCDSR0 and PIO_ABCDSR1 are zero, thus indicating that all the PIO lines are configured on peripheral A. However, peripheral A generally does not drive the pin as the PIO Controller resets in I/O Line mode.

If the software selects a peripheral A, B, C or D which does not exist for a pin, no alternate functions are enabled for this pin and the selection is taken into account. The PIO Controller does not carry out checks to prevent selection of a peripheral which does not exist.