3.3.3 I/O Lines Description

Table 3-5. I/O Lines Description
NameDescriptionTypeActive Level
NCS[2:0]Static Memory Controller Chip Select LinesOutputLow
NRDRead SignalOutputLow
NWR0/NWEWrite 0/Write Enable SignalOutputLow
A0/NBS0Address Bit 0/Byte 0 Select SignalOutputLow
NWR1/NBS1Write 1/Byte 1 Select SignalOutputLow
A[22:2]Address BusOutput–
D[15:0]Data BusI/O–
NWAITExternal Wait SignalInputLow