8.4.4.5.2 Unspecified Register Access Detection

When an unspecified register access occurs, TDES_ISR.URAD is set. Its source is then reported in TDES_ISR.URAT. Only the last unspecified register access is available through TDES_ISR.URAT.

Several kinds of unspecified register accesses can occur:

  • TDES_IDATARx written during the data processing in DMA mode
  • TDES_ODATARx read during the data processing
  • TDES_MR written during the data processing
  • Write-only register read access

URAD and URAT can only be reset by TDES_CR.SWRST.