7.1.1 Components

The audio subsystem is made of the following components. Unless otherwise specified, all except the CLASSD controller are designed to handle audio sample rates up to 192 kHz.

  • 1x Synchronous Serial Controller (SSC)
    • The maximum bit clock (TK or RK) speed is 25 MHz in Host or Client mode on both the receiver and the transmitter.
    • As an example, in TDM mode, this corresponds to up to 4x 32-bit channels at 192 kHz, or up to 8x 32-bit channels at 96 kHz.
  • 1x Inter-IC Sound Multi Channel Controller (I2SMCC)
    • The maximum bit clock (I2SMCC_SCK) speed is 25 MHz in both Host and Client modes.
    • In TDM256 mode, this corresponds to 8x 32-bit channels at 96 kHz.
  • 1x Low-jitter audio PLL with one dedicated AUDIOCLK output pin
  • 1x Stereo Class D Controller (CLASSD)
    • Fixed PWM frequency operation in the 750 to 800 kHz range
    • Targeted to low-end audio applications
    • Embedded interpolation filters to accommodate standard audio sampling rates