The 332 LCD Adapter Graphics Card (AC42G34A) supports controllerless-based graphics for various Microchip
starter kits. This document presents an overview and a detailed schematic of the adapter
card.
The 332 LCD Adapter Graphics Card increases color space mapping from the 8-bit output to
the 24-bit input, which most displays require. The following starter kits support the
332 LCD Adapter Graphics Card:
High-Performance 4.3” WQVGA Display
Module with maXTouch (AC320005-4)
High-Performance WVGA LCD Display
Module with maXTouch (AC320005-5)
Additional information about the 332 LCD Adapter Graphics Card is available on the
product page (AC42G34A). The graphic card can also be used
with other Microchip development hardware. A typical block diagram of the 332 LCD
Adapter Graphics Card is shown below.Figure . 332 LCD Adapter Graphics Card
Bock Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.