4 Documentation and Relevant Links
Microchip Technology offers a range of application development tools that allows users to implement their software solutions:
- MPLAB® X Integrated Development Environment (IDE) is a software program that runs on a PC (Microsoft® Windows®, Mac OS®, or Linux® operating systems) to develop applications for Microchip microcontrollers and digital signal controllers. It is called an Integrated Development Environment because it provides a single integrated “environment” to develop code for embedded microcontrollers.
- MPLAB Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into the project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to the application.
MPLAB Harmony v3 is a fully integrated, embedded software development framework. It provides flexible and interoperable software modules that allow the user to dedicate their resources to creating applications for 32-bit MicrochipPIC® and SAM devices, rather than dealing with device details, complex protocols, and library integration challenges. MPLAB Harmony works seamlessly with MPLAB X IDE and the MPLAB XC32 Compiler to enable a smooth transition and maximum code reuse between PIC32 MCUs and SAM MCUs and MPUs.
MPLAB Harmony v3 also has drivers, demo code, and the MPLAB Data Visualizer that supports data streaming and advanced debugging.
- Microchip Studio is a free IDE for the development of C/C++ and assembler code for microcontrollers.
In addition to the MTCH1060 Evaluation Kit product page, the following resources are also available for users:
- Design Documentation is the archive package containing CAD source files, schematics, BOM, assembly drawings, 3D and layer plots, etc.
- Hardware User’s Guide is the PDF version of this document.
- MTCH1060 Data Sheet is the data sheet for the touch controller at the heart of this Evaluation Kit.
For additional information on the MTCH1060 Touch Controller, refer to the product page on the Microchip website