3.4 Low-Power Measurement
Power to the AVR64EA48 is connected from the on-board power supply and VTG pin through a 100 mil pin-header marked with “POWER” in silkscreen (J101). To measure the power consumption of the AVR64EA48 and other peripherals connected to the board, cut the Target Power strap and connect an ammeter over it.
To measure the lowest possible power consumption, follow these steps:
- Cut the POWER strap with a sharp tool.
- Solder a 1x2 100 mil pin-header in the footprint.
- Connect an ammeter to the pin header.
- Write firmware that:
- Tri-states any I/O connected to the on-board debugger.
- Sets the microcontroller in its lowest Power sleep mode.
- Program the firmware into the AVR64EA48.
Tip: A 100-mil pin-header can be soldered into the Target Power strap (J101) footprint for a simple connection of an ammeter. Place a jumper cap on the pin-header once the ammeter is no longer needed.
Info: The on-board
level shifters will draw a small amount of current even when not used. Maximum 2 µA
can be drawn from each I/O pin connected to a level shifter. Therefore, the worst-case
maximum for the five on-board level shifters is 10 μA. Keep any I/O pin connected to a
level shifter in the tri-state to prevent leakage. All I/Os connected to the on-board
debugger are listed in On-Board Debugger Connections. The
on-board level shifters can be completely disconnected to prevent leakage, as described
in Disconnecting the On-Board Debugger.