1.1 Features

  • AVR64EA48 Microcontroller
  • One Yellow User LED
  • One Mechanical User Switch
  • One 32.768 kHz Crystal
  • One 20 MHz Crystal
  • On-Board Debugger:
    • Board identification in Microchip MPLAB® X IDE and Microchip Studio
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • Two debug GPIO channels (DGI GPIO)
  • USB Powered
  • Adjustable Target Voltage:
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8–5.1V output voltage (limited by USB input voltage)
    • 500 mA maximum output current (limited by ambient temperature and output voltage)