Introduction

The RNWF02 Add On Board is an efficient, low-cost development platform to evaluate and demonstrate the features and functionalities of Microchip’s low-power Wi-Fi® RNWF02PC module. It can be used with a Host PC via USB Type-C® without the need of an additional hardware accessory. This is compliant to the mikroBUS™ Standard. The Add On Board can be plugged easily on the host board and can be controlled by the host Microcontroller Unit (MCU) with AT commands through UART.

The RNWF02 Add On Board offers:
  • Easy-to-use platform to speed up design concepts to revenue with the low-power Wi-Fi RNWF02PC module:

    • Host PC via USB Type-C interface
    • Host board supporting mikroBUS socket
  • RNWF02PC module, which includes a crypto device for a secure and authenticated cloud connection

  • RNWF02PC module mounted on the RNWF02 Add On Board as a pre-programmed device