1 MPLAB® Harmony 3 Motor Control Application Examples for SAM RH71 Family
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC32 microcontroller and microprocessor devices. Refer to the following links for more information.
- Microchip SAM RH71 MCU Family
- Microchip 32-bit MCUs for Motor Control Applications
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB® Harmony
- Microchip MPLAB® Harmony Pages
This repository contains the MPLAB® Harmony 3 Motor Control application exmaples for SAM RH71 MCU family. Users can use these examples as a reference for developing their own motor control applications. Refer to the following links for release notes and licensing information.
Contents Summary
Folder | Description |
---|---|
apps | Demonstration applications for Motor Control. |
docs | Contains documentation in html format for offline viewing (to be used only after cloning this repository onto a local machine). Use github pages of this repository for viewing it online. |
Motor Control Application Examples
Static Motor Control Examples
These applications contain static algorithm code and peripherals are configured using MHC.
Configurations can be changed in userparam.h file.
Name | Description | Control Board | Inverter Board |
---|---|---|---|
PMSM FOC using Quadrature Encoder | Sensored Field Oriented Control of PMSM using Quadrature Encoder | SAMRH71F20-EK Evaluation Kit | LX7720 Daughter Board |