3 Microchip MPLAB® Harmony 3 Release Notes
MPLAB® Harmony 3 Motor Control Application Examples for SAM RH71 family v3.4.0
Applications
Development Boards | Number of Applications |
---|---|
1 |
Changes
- Updated the PLIB
- Updated the X2Cscope library
Known Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.20.0
- x2c v1.5.0
- dev_packs v3.18.1
MPLAB® Harmony 3 Motor Control Application Examples for SAM RH71 family v3.3.1
Applications
Development Boards | Number of Applications |
---|---|
1 |
Bug Fixes
- Updated the package.yml file
Known Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.17.0
- x2c v1.4.0
- dev_packs v3.17.0
MPLAB® Harmony 3 Motor Control Application Examples for SAM RH71 family v3.3.0
Applications
Applications migrated from motor_control repository to this application repository for SAM RH71 family.
Development Boards | Number of Applications |
---|---|
1 |
New Features
- MISRA-C Compliance for motor control files
Know Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.17.0
- x2c v1.4.0
- dev_packs v3.17.0
Development Tools
- MPLAB X IDE v6.10
- MPLAB XC32 C/C++ Compiler v4.30
- MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.3.7
- X2CScope v1.3.3
MPLAB® Harmony 3 Motor Control Application Examples for SAM RH71 family v3.2.0
Applications
Applications migrated from motor_control repository to this application repository for SAM RH71 family.
Development Boards | Number of Applications |
---|---|
1 |
New Features
- Migrated the MHC generated code to MCC generated code.
Know Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.11.0
- x2c v1.2.0
- motor_control v3.8.0
- dev_packs v3.11.0
- mcc v1.1.0
Development Tools
- MPLAB X IDE v6.00
- MPLAB XC32 C/C++ Compiler v4.00
- MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.1.2
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Application Examples for SAM RH71 family v3.1.0
Applications
Applications migrated from motor_control repository to this application repository for SAM RH71 family.
Development Boards | Number of Applications |
---|---|
1 |
New Features
- None
Know Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.9.1
- x2c v1.1.4
- motor_control v3.7.0
- dev_packs v3.9.0
- mhc v3.8.0
Development Tools
- MPLAB X IDE v5.50
- MPLAB XC32 C/C++ Compiler v3.01
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.4
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Application Examples for SAM RH71 family v3.0.0
Applications
Applications migrated from motor_control repository to this application repository for SAM RH71 family.
Development Boards | Number of Applications |
---|---|
1 |
Required MPLAB® Harmony v3 Modules
- csp v3.8.3
- x2c v1.1.3
- motor_control v3.6.0
- dev_packs v3.8.0
- mhc v3.6.5
Development Tools
- MPLAB X IDE v5.45
- MPLAB XC32 C/C++ Compiler v2.50
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.2
- X2CScope v1.3.0.