23.5.3 Reset Controller Mode Register

Note:

Backup reset value is 0x00000001.

This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode Register (SYSC_WPMR).

Name: RSTC_MR
Offset: 0x08
Reset: See Note
Property: Read/Write

Bit 3130292827262524 
 KEY[7:0] 
Access WWWWWWWW 
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    URSTIEN  SCKSWURSTEN 
Access R/WR/WR/W 
Reset  

Bits 31:24 – KEY[7:0] Write Access Password

ValueNameDescription
0xA5 PASSWD

Writing any other value in this field aborts the write operation.

Always reads as 0.

Bit 4 – URSTIEN User Reset Interrupt Enable

ValueDescription
0

RSTC_SR.USRTS at 1 has no effect on the RSTC interrupt.

1

RSTC_SR.USRTS at 1 asserts the RSTC interrupt if URSTEN = 0.

Bit 1 – SCKSW Slow Clock Switching

ValueDescription
0 The detection of a 32.768 kHz crystal failure has no effect.
1 The detection of a 32.768 kHz crystal failure resets the logic supplied by VDDCORE.

Bit 0 – URSTEN User Reset Enable

ValueDescription
0

The detection of a low level on the pin NRST does not trigger a user reset.

1

The detection of a low level on the pin NRST triggers a user reset.