39.120 GMAC Interrupt Enable Register Priority Queue x
The following values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: | GMAC_IERPQx |
Offset: | 0x0600 + (x-1)*0x04 [x=1..2] |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | HRESP | ROVR | | | |
Access | | | | | W | W | | | |
Reset | | | | | – | – | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCOMP | TFC | RLEX | | | RXUBR | RCOMP | | |
Access | W | W | W | | | W | W | | |
Reset | – | – | – | | | – | – | | |
Bit 11 – HRESP System Bus Error
Bit 10 – ROVR Receive Overrun
Bit 7 – TCOMP Transmit Complete
Bit 6 – TFC Transmit Frame Corruption Due to System Bus
Error
Bit 5 – RLEX Retry Limit Exceeded or Late
Collision
Bit 2 – RXUBR RX Used Bit Read
Bit 1 – RCOMP Receive Complete