6.2 Pinouts
Pinouts are provided in the tables below:
- Pin Description (all packages)
- Pin Description (SAMA5D23 pins different from those in table ”Pin Description (all packages)” )
- Pin Description (SAMA5D28B/C pins different from those in the table ”Pin Description (all packages)” )
I/Os for each peripheral are grouped into IO sets, listed in the column ‘IO Set’ in the pinout tables below. For all peripherals, it is mandatory to use I/Os that belong to the same IO set. The timings are not guaranteed when IOs from different IO sets are mixed.
| 289-pin BGA | 256-pin BGA | 196-pin BGA | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | ||||||
| U11 | R10 | – | VDDSDMMC | GPIO_EMMC | PA0 | I/O | – | – | A | SDMMC0_CK | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_SCK | O | 1 | ||||||||||
| F | D0 | I/O | 2 | ||||||||||
| P10 | R9 | – | VDDSDMMC | GPIO_EMMC | PA1 | I/O | – | – | A | SDMMC0_CMD | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_CS | O | 1 | ||||||||||
| F | D1 | I/O | 2 | ||||||||||
| T11 | U11 | – | VDDSDMMC | GPIO_EMMC | PA2 | I/O | – | – | A | SDMMC0_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO0 | I/O | 1 | ||||||||||
| F | D2 | I/O | 2 | ||||||||||
| R10 | P10 | – | VDDSDMMC | GPIO_EMMC | PA3 | I/O | – | – | A | SDMMC0_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO1 | I/O | 1 | ||||||||||
| F | D3 | I/O | 2 | ||||||||||
| U12 | P11 | – | VDDSDMMC | GPIO_EMMC | PA4 | I/O | – | – | A | SDMMC0_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO2 | I/O | 1 | ||||||||||
| F | D4 | I/O | 2 | ||||||||||
| T12 | V11 | – | VDDSDMMC | GPIO_EMMC | PA5 | I/O | – | – | A | SDMMC0_DAT3 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO3 | I/O | 1 | ||||||||||
| F | D5 | I/O | 2 | ||||||||||
| R12 | U12 | – | VDDSDMMC | GPIO_EMMC | PA6 | I/O | – | – | A | SDMMC0_DAT4 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_SCK | O | 1 | ||||||||||
| D | TIOA5 | I/O | 1 | ||||||||||
| E | FLEXCOM2_IO0 | I/O | 1 | ||||||||||
| F | D6 | I/O | 2 | ||||||||||
| T13 | V12 | – | VDDSDMMC | GPIO_EMMC | PA7 | I/O | – | – | A | SDMMC0_DAT5 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO0 | I/O | 1 | ||||||||||
| D | TIOB5 | I/O | 1 | ||||||||||
| E | FLEXCOM2_IO1 | I/O | 1 | ||||||||||
| F | D7 | I/O | 2 | ||||||||||
| N10 | N11 | – | VDDSDMMC | GPIO_EMMC | PA8 | I/O | – | – | A | SDMMC0_DAT6 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO1 | I/O | 1 | ||||||||||
| D | TCLK5 | I | 1 | ||||||||||
| E | FLEXCOM2_IO2 | I/O | 1 | ||||||||||
| F | NWE/NANDWE | O | 2 | ||||||||||
| N11 | P12 | – | VDDSDMMC | GPIO_EMMC | PA9 | I/O | – | – | A | SDMMC0_DAT7 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO2 | I/O | 1 | ||||||||||
| D | TIOA4 | I/O | 1 | ||||||||||
| E | FLEXCOM2_IO3 | O | 1 | ||||||||||
| F | NCS3 | O | 2 | ||||||||||
| U13 | U13 | – | VDDSDMMC | GPIO_EMMC | PA10 | I/O | – | – | A | SDMMC0_RSTN | O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO3 | I/O | 1 | ||||||||||
| D | TIOB4 | I/O | 1 | ||||||||||
| E | FLEXCOM2_IO4 | O | 1 | ||||||||||
| F | A21/NANDALE | O | 2 | ||||||||||
| P15 | R14 | – | VDDIOP1 | GPIO | PA11 | I/O | – | – | A | SDMMC0_1V8SEL | O | 1 | PIO, I, PU, ST |
| B | QSPI1_CS | O | 1 | ||||||||||
| D | TCLK4 | I | 1 | ||||||||||
| F | A22/NANDCLE | O | 2 | ||||||||||
| N15 | N13 | – | VDDIOP1 | GPIO | PA12 | I/O | – | – | A | SDMMC0_WP | I | 1 | PIO, I, PU, ST |
| B | IRQ | I | 1 | ||||||||||
| F | NRD/NANDOE | O | 2 | ||||||||||
| P16 | P14 | – | VDDIOP1 | GPIO | PA13 | I/O | – | – | A | SDMMC0_CD | I | 1 | PIO, I, PU, ST |
| E | FLEXCOM3_IO1 | I/O | 1 | ||||||||||
| F | D8 | I/O | 2 | ||||||||||
| M14 | P17 | – | VDDIOP1 | GPIO_QSPI | PA14 | I/O | – | – | A | SPI0_SPCK | I/O | 1 | PIO, I, PU, ST |
| B | TK1 | I/O | 1 | ||||||||||
| C | QSPI0_SCK | O | 2 | ||||||||||
| D | I2SC1_MCK | O | 2 | ||||||||||
| E | FLEXCOM3_IO2 | I/O | 1 | ||||||||||
| F | D9 | I/O | 2 | ||||||||||
| N16 | R18 | – | VDDIOP1 | GPIO | PA15 | I/O | – | – | A | SPI0_MOSI | I/O | 1 | PIO, I, PU, ST |
| B | TF1 | I/O | 1 | ||||||||||
| C | QSPI0_CS | O | 2 | ||||||||||
| D | I2SC1_CK | I/O | 2 | ||||||||||
| E | FLEXCOM3_IO0 | I/O | 1 | ||||||||||
| F | D10 | I/O | 2 | ||||||||||
| M10 | N15 | – | VDDIOP1 | GPIO_IO | PA16 | I/O | – | – | A | SPI0_MISO | I/O | 1 | PIO, I, PU, ST |
| B | TD1 | O | 1 | ||||||||||
| C | QSPI0_IO0 | I/O | 2 | ||||||||||
| D | I2SC1_WS | I/O | 2 | ||||||||||
| E | FLEXCOM3_IO3 | I/O | 1 | ||||||||||
| F | D11 | I/O | 2 | ||||||||||
| N17 | P18 | – | VDDIOP1 | GPIO_IO | PA17 | I/O | – | – | A | SPI0_NPCS0 | I/O | 1 | PIO, I, PU, ST |
| B | RD1 | I | 1 | ||||||||||
| C | QSPI0_IO1 | I/O | 2 | ||||||||||
| D | I2SC1_DI0 | I | 2 | ||||||||||
| E | FLEXCOM3_IO4 | O | 1 | ||||||||||
| F | D12 | I/O | 2 | ||||||||||
| U14 | M9 | L9 | VDDIOP1 | GPIO_IO | PA18 | I/O | – | – | A | SPI0_NPCS1 | O | 1 | PIO, I, PU, ST |
| B | RK1 | I/O | 1 | ||||||||||
| C | QSPI0_IO2 | I/O | 2 | ||||||||||
| D | I2SC1_DO0 | O | 2 | ||||||||||
| E | SDMMC1_DAT0 | I/O | 1 | ||||||||||
| F | D13 | I/O | 2 | ||||||||||
| T14 | V13 | N9 | VDDIOP1 | GPIO_IO | PA19 | I/O | – | – | A | SPI0_NPCS2 | O | 1 | PIO, I, PU, ST |
| B | RF1 | I/O | 1 | ||||||||||
| C | QSPI0_IO3 | I/O | 2 | ||||||||||
| D | TIOA0 | I/O | 1 | ||||||||||
| E | SDMMC1_DAT1 | I/O | 1 | ||||||||||
| F | D14 | I/O | 2 | ||||||||||
| P12 | L9 | M9 | VDDIOP1 | GPIO_IO | PA20 | I/O | – | – | A | SPI0_NPCS3 | O | 1 | PIO, I, PU, ST |
| D | TIOB0 | I/O | 1 | ||||||||||
| E | SDMMC1_DAT2 | I/O | 1 | ||||||||||
| F | D15 | I/O | 2 | ||||||||||
| R13 | M10 | M10 | VDDIOP1 | GPIO_IO | PA21 | I/O | – | – | A | IRQ | I | 2 | PIO, I, PU, ST |
| B | PCK2 | O | 3 | ||||||||||
| D | TCLK0 | I | 1 | ||||||||||
| E | SDMMC1_DAT3 | I/O | 1 | ||||||||||
| F | NANDRDY | I | 2 | ||||||||||
| U15 | V14 | P9 | VDDIOP1 | GPIO_QSPI | PA22 | I/O | – | – | A | FLEXCOM1_IO2 | I/O | 1 | PIO, I, PU, ST |
| B | D0 | I/O | 1 | ||||||||||
| C | TCK | I | 4 | ||||||||||
| D | SPI1_SPCK | I/O | 2 | ||||||||||
| E | SDMMC1_CK | I/O | 1 | ||||||||||
| F | QSPI0_SCK | O | 3 | ||||||||||
| U16 | U14 | P10 | VDDIOP1 | GPIO | PA23 | I/O | – | – | A | FLEXCOM1_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | D1 | I/O | 1 | ||||||||||
| C | TDI | I | 4 | ||||||||||
| D | SPI1_MOSI | I/O | 2 | ||||||||||
| F | QSPI0_CS | O | 3 | ||||||||||
| T15 | R13 | N10 | VDDIOP1 | GPIO_IO | PA24 | I/O | – | – | A | FLEXCOM1_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | D2 | I/O | 1 | ||||||||||
| C | TDO | O | 4 | ||||||||||
| D | SPI1_MISO | I/O | 2 | ||||||||||
| F | QSPI0_IO0 | I/O | 3 | ||||||||||
| U17 | U15 | L10 | VDDIOP1 | GPIO_IO | PA25 | I/O | – | – | A | FLEXCOM1_IO3 | O | 1 | PIO, I, PU, ST |
| B | D3 | I/O | 1 | ||||||||||
| C | TMS | I | 4 | ||||||||||
| D | SPI1_NPCS0 | I/O | 2 | ||||||||||
| F | QSPI0_IO1 | I/O | 3 | ||||||||||
| P13 | L10 | P11 | VDDIOP1 | GPIO_IO | PA26 | I/O | – | – | A | FLEXCOM1_IO4 | O | 1 | PIO, I, PU, ST |
| B | D4 | I/O | 1 | ||||||||||
| C | NTRST | I | 4 | ||||||||||
| D | SPI1_NPCS1 | O | 2 | ||||||||||
| F | QSPI0_IO2 | I/O | 3 | ||||||||||
| T16 | V17 | P12 | VDDIOP1 | GPIO_IO | PA27 | I/O | – | – | A | TIOA1 | I/O | 2 | PIO, I, PU, ST |
| B | D5 | I/O | 1 | ||||||||||
| C | SPI0_NPCS2 | O | 2 | ||||||||||
| D | SPI1_NPCS2 | O | 2 | ||||||||||
| E | SDMMC1_RSTN | O | 1 | ||||||||||
| F | QSPI0_IO3 | I/O | 3 | ||||||||||
| R16 | U16 | M11 | VDDIOP1 | GPIO | PA28 | I/O | – | – | A | TIOB1 | I/O | 2 | PIO, I, PU, ST |
| B | D6 | I/O | 1 | ||||||||||
| C | SPI0_NPCS3 | O | 2 | ||||||||||
| D | SPI1_NPCS3 | O | 2 | ||||||||||
| E | SDMMC1_CMD | I/O | 1 | ||||||||||
| F | CLASSD_L0 | O | 1 | ||||||||||
| T17 | U17 | N11 | VDDIOP1 | GPIO | PA29 | I/O | – | – | A | TCLK1 | I | 2 | PIO, I, PU, ST |
| B | D7 | I/O | 1 | ||||||||||
| C | SPI0_NPCS1 | O | 2 | ||||||||||
| E | SDMMC1_WP | I | 1 | ||||||||||
| F | CLASSD_L1 | O | 1 | ||||||||||
| R15 | V18 | N12 | VDDIOP1 | GPIO | PA30 | I/O | – | – | B | NWE/NANDWE | O | 1 | PIO, I, PU, ST |
| C | SPI0_NPCS0 | I/O | 2 | ||||||||||
| D | PWMH0 | O | 1 | ||||||||||
| E | SDMMC1_CD | I | 1 | ||||||||||
| F | CLASSD_L2 | O | 1 | ||||||||||
| R17 | U18 | M12 | VDDIOP1 | GPIO | PA31 | I/O | – | – | B | NCS3 | O | 1 | PIO, I, PU, ST |
| C | SPI0_MISO | I/O | 2 | ||||||||||
| D | PWML0 | O | 1 | ||||||||||
| F | CLASSD_L3 | O | 1 | ||||||||||
| J8 | G9 | A6 | VDDIOP0 | GPIO | PB0 | I/O | – | – | B | A21/NANDALE | O | 1 | PIO, I, PU, ST |
| C | SPI0_MOSI | I/O | 2 | ||||||||||
| D | PWMH1 | O | 1 | ||||||||||
| A8 | A7 | A5 | VDDIOP0 | GPIO | PB1 | I/O | – | – | B | A22/NANDCLE | O | 1 | PIO, I, PU, ST |
| C | SPI0_SPCK | I/O | 2 | ||||||||||
| D | PWML1 | O | 1 | ||||||||||
| F | CLASSD_R0 | O | 1 | ||||||||||
| A7 | B7 | B6 | VDDIOP0 | GPIO | PB2 | I/O | – | – | B | NRD/NANDOE | O | 1 | PIO, I, PU, ST |
| D | PWMFI0 | I | 1 | ||||||||||
| F | CLASSD_R1 | O | 1 | ||||||||||
| A6 | B6 | B5 | VDDIOP0 | GPIO | PB3 | I/O | – | – | A | URXD4 | I | 1 | PIO, I, PU, ST |
| B | D8 | I/O | 1 | ||||||||||
| C | IRQ | I | 3 | ||||||||||
| D | PWMEXTRG1 | I | 1 | ||||||||||
| F | CLASSD_R2 | O | 1 | ||||||||||
| B6 | A6 | A4 | VDDIOP0 | GPIO | PB4 | I/O | – | – | A | UTXD4 | O | 1 | PIO, I, PU, ST |
| B | D9 | I/O | 1 | ||||||||||
| C | FIQ | I | 4 | ||||||||||
| F | CLASSD_R3 | O | 1 | ||||||||||
| B7 | D7 | D6 | VDDIOP0 | GPIO_QSPI | PB5 | I/O | – | – | A | TCLK2 | I | 1 | PIO, I, PU, ST |
| B | D10 | I/O | 1 | ||||||||||
| C | PWMH2 | O | 1 | ||||||||||
| D | QSPI1_SCK | O | 2 | ||||||||||
| F | GTSUCOMP | O | 3 | ||||||||||
| C7 | B5 | A3 | VDDIOP0 | GPIO | PB6 | I/O | – | – | A | TIOA2 | I/O | 1 | PIO, I, PU, ST |
| B | D11 | I/O | 1 | ||||||||||
| C | PWML2 | O | 1 | ||||||||||
| D | QSPI1_CS | O | 2 | ||||||||||
| F | GTXER | O | 3 | ||||||||||
| C6 | A5 | B4 | VDDIOP0 | GPIO_IO | PB7 | I/O | – | – | A | TIOB2 | I/O | 1 | PIO, I, PU, ST |
| B | D12 | I/O | 1 | ||||||||||
| C | PWMH3 | O | 1 | ||||||||||
| D | QSPI1_IO0 | I/O | 2 | ||||||||||
| F | GRXCK | I | 3 | ||||||||||
| A5 | E7 | A2 | VDDIOP0 | GPIO_IO | PB8 | I/O | – | – | A | TCLK3 | I | 1 | PIO, I, PU, ST |
| B | D13 | I/O | 1 | ||||||||||
| C | PWML3 | O | 1 | ||||||||||
| D | QSPI1_IO1 | I/O | 2 | ||||||||||
| F | GCRS | I | 3 | ||||||||||
| A4 | F6 | B3 | VDDIOP0 | GPIO_IO | PB9 | I/O | – | – | A | TIOA3 | I/O | 1 | PIO, I, PU, ST |
| B | D14 | I/O | 1 | ||||||||||
| C | PWMFI1 | I | 1 | ||||||||||
| D | QSPI1_IO2 | I/O | 2 | ||||||||||
| F | GCOL | I | 3 | ||||||||||
| H8 | D6 | A1 | VDDIOP0 | GPIO_IO | PB10 | I/O | – | – | A | TIOB3 | I/O | 1 | PIO, I, PU, ST |
| B | D15 | I/O | 1 | ||||||||||
| C | PWMEXTRG2 | I | 1 | ||||||||||
| D | QSPI1_IO3 | I/O | 2 | ||||||||||
| F | GRX2 | I | 3 | ||||||||||
| B5 | A4 | B1 | VDDIOP0 | GPIO | PB11 | I/O | – | – | A | LCDDAT0 | O | 1 | PIO, I, PU, ST |
| B | A0/NBS0 | O | 1 | ||||||||||
| C | URXD3 | I | 3 | ||||||||||
| D | PDMIC_DAT | 2 | |||||||||||
| F | GRX3 | I | 3 | ||||||||||
| D6 | B3 | B2 | VDDIOP0 | GPIO | PB12 | I/O | – | – | A | LCDDAT1 | O | 1 | PIO, I, PU, ST |
| B | A1 | O | 1 | ||||||||||
| C | UTXD3 | O | 3 | ||||||||||
| D | PDMIC_CLK | 2 | |||||||||||
| F | GTX2 | O | 3 | ||||||||||
| B4 | A3 | C1 | VDDIOP0 | GPIO | PB13 | I/O | – | – | A | LCDDAT2 | O | 1 | PIO, I, PU, ST |
| B | A2 | O | 1 | ||||||||||
| C | PCK1 | O | 3 | ||||||||||
| F | GTX3 | O | 3 | ||||||||||
| C5 | B4 | D5 | VDDIOP0 | GPIO_QSPI | PB14 | I/O | – | – | A | LCDDAT3 | O | 1 | PIO, I, PU, ST |
| B | A3 | O | 1 | ||||||||||
| C | TK1 | I/O | 2 | ||||||||||
| D | I2SC1_MCK | O | 1 | ||||||||||
| E | QSPI1_SCK | O | 3 | ||||||||||
| F | GTXCK | I/O | 3 | ||||||||||
| H7 | G8 | E5 | VDDIOP0 | GPIO | PB15 | I/O | – | – | A | LCDDAT4 | O | 1 | PIO, I, PU, ST |
| B | A4 | O | 1 | ||||||||||
| C | TF1 | I/O | 2 | ||||||||||
| D | I2SC1_CK | I/O | 1 | ||||||||||
| E | QSPI1_CS | O | 3 | ||||||||||
| F | GTXEN | O | 3 | ||||||||||
| D5 | E5 | C5 | VDDIOP0 | GPIO_IO | PB16 | I/O | – | – | A | LCDDAT5 | O | 1 | PIO, I, PU, ST |
| B | A5 | O | 1 | ||||||||||
| C | TD1 | O | 2 | ||||||||||
| D | I2SC1_WS | I/O | 1 | ||||||||||
| E | QSPI1_IO0 | I/O | 3 | ||||||||||
| F | GRXDV | I | 3 | ||||||||||
| C4 | G7 | C2 | VDDIOP0 | GPIO_IO | PB17 | I/O | – | – | A | LCDDAT6 | O | 1 | PIO, I, PU, ST |
| B | A6 | O | 1 | ||||||||||
| C | RD1 | I | 2 | ||||||||||
| D | I2SC1_DI0 | I | 1 | ||||||||||
| E | QSPI1_IO1 | I/O | 3 | ||||||||||
| F | GRXER | I | 3 | ||||||||||
| A3 | A2 | D4 | VDDIOP0 | GPIO_IO | PB18 | I/O | – | – | A | LCDDAT7 | O | 1 | PIO, I, PU, ST |
| B | A7 | O | 1 | ||||||||||
| C | RK1 | I/O | 2 | ||||||||||
| D | I2SC1_DO0 | O | 1 | ||||||||||
| E | QSPI1_IO2 | I/O | 3 | ||||||||||
| F | GRX0 | I | 3 | ||||||||||
| D4 | H7 | C4 | VDDIOP0 | GPIO_IO | PB19 | I/O | – | – | A | LCDDAT8 | O | 1 | PIO, I, PU, ST |
| B | A8 | O | 1 | ||||||||||
| C | RF1 | I/O | 2 | ||||||||||
| D | TIOA3 | I/O | 2 | ||||||||||
| E | QSPI1_IO3 | I/O | 3 | ||||||||||
| F | GRX1 | I | 3 | ||||||||||
| B3 | A1 | C3 | VDDIOP0 | GPIO | PB20 | I/O | – | – | A | LCDDAT9 | O | 1 | PIO, I, PU, ST |
| B | A9 | O | 1 | ||||||||||
| C | TK0 | I/O | 1 | ||||||||||
| D | TIOB3 | I/O | 2 | ||||||||||
| E | PCK1 | O | 4 | ||||||||||
| F | GTX0 | O | 3 | ||||||||||
| A2 | D2 | D1 | VDDIOP0 | GPIO | PB21 | I/O | – | – | A | LCDDAT10 | O | 1 | PIO, I, PU, ST |
| B | A10 | O | 1 | ||||||||||
| C | TF0 | I/O | 1 | ||||||||||
| D | TCLK3 | I | 2 | ||||||||||
| E | FLEXCOM3_IO2 | I/O | 3 | ||||||||||
| F | GTX1 | O | 3 | ||||||||||
| C3 | G5 | D2 | VDDIOP0 | GPIO | PB22 | I/O | – | – | A | LCDDAT11 | O | 1 | PIO, I, PU, ST |
| B | A11 | O | 1 | ||||||||||
| C | TD0 | O | 1 | ||||||||||
| D | TIOA2 | I/O | 2 | ||||||||||
| E | FLEXCOM3_IO1 | I/O | 3 | ||||||||||
| F | GMDC | O | 3 | ||||||||||
| A1 | C2 | E1 | VDDIOP0 | GPIO | PB23 | I/O | – | – | A | LCDDAT12 | O | 1 | PIO, I, PU, ST |
| B | A12 | O | 1 | ||||||||||
| C | RD0 | I | 1 | ||||||||||
| D | TIOB2 | I/O | 2 | ||||||||||
| E | FLEXCOM3_IO0 | I/O | 3 | ||||||||||
| F | GMDIO | I/O | 3 | ||||||||||
| E5 | F4 | D3 | VDDIOP0 | GPIO | PB24 | I/O | – | – | A | LCDDAT13 | O | 1 | PIO, I, PU, ST |
| B | A13 | O | 1 | ||||||||||
| C | RK0 | I/O | 1 | ||||||||||
| D | TCLK2 | I | 2 | ||||||||||
| E | FLEXCOM3_IO3 | I/O | 3 | ||||||||||
| F | ISC_D10 | I | 3 | ||||||||||
| B2 | C1 | E3 | VDDIOP0 | GPIO | PB25 | I/O | – | – | A | LCDDAT14 | O | 1 | PIO, I, PU, ST |
| B | A14 | O | 1 | ||||||||||
| C | RF0 | I/O | 1 | ||||||||||
| E | FLEXCOM3_IO4 | O | 3 | ||||||||||
| F | ISC_D11 | I | 3 | ||||||||||
| E4 | E4 | E2 | VDDIOP0 | GPIO | PB26 | I/O | – | – | A | LCDDAT15 | O | 1 | PIO, I, PU, ST |
| B | A15 | O | 1 | ||||||||||
| C | URXD0 | I | 1 | ||||||||||
| D | PDMIC_DAT | 1 | |||||||||||
| F | ISC_D0 | I | 3 | ||||||||||
| B1 | F1 | E6 | VDDIOP0 | GPIO | PB27 | I/O | – | – | A | LCDDAT16 | O | 1 | PIO, I, PU, ST |
| B | A16 | O | 1 | ||||||||||
| C | UTXD0 | O | 1 | ||||||||||
| D | PDMIC_CLK | 1 | |||||||||||
| F | ISC_D1 | I | 3 | ||||||||||
| C2 | D1 | F1 | VDDIOP0 | GPIO | PB28 | I/O | – | – | A | LCDDAT17 | O | 1 | PIO, I, PU, ST |
| B | A17 | O | 1 | ||||||||||
| C | FLEXCOM0_IO0 | I/O | 1 | ||||||||||
| D | TIOA5 | I/O | 2 | ||||||||||
| F | ISC_D2 | I | 3 | ||||||||||
| D3 | F2 | F6 | VDDIOP0 | GPIO | PB29 | I/O | – | – | A | LCDDAT18 | O | 1 | PIO, I, PU, ST |
| B | A18 | O | 1 | ||||||||||
| C | FLEXCOM0_IO1 | I/O | 1 | ||||||||||
| D | TIOB5 | I/O | 2 | ||||||||||
| F | ISC_D3 | I | 3 | ||||||||||
| D2 | E2 | F2 | VDDIOP0 | GPIO | PB30 | I/O | – | – | A | LCDDAT19 | O | 1 | PIO, I, PU, ST |
| B | A19 | O | 1 | ||||||||||
| C | FLEXCOM0_IO2 | I/O | 1 | ||||||||||
| D | TCLK5 | I | 2 | ||||||||||
| F | ISC_D4 | I | 3 | ||||||||||
| C1 | E1 | F7 | VDDIOP0 | GPIO | PB31 | I/O | – | – | A | LCDDAT20 | O | 1 | PIO, I, PU, ST |
| B | A20 | O | 1 | ||||||||||
| C | FLEXCOM0_IO3 | O | 1 | ||||||||||
| D | TWD0 | I/O | 1 | ||||||||||
| F | ISC_D5 | I | 3 | ||||||||||
| P17 | R15 | M13 | VDDIOP1 | GPIO | PC0 | I/O | – | – | A | LCDDAT21 | O | 1 | PIO, I, PU, ST |
| B | A23 | O | 1 | ||||||||||
| C | FLEXCOM0_IO4 | O | 1 | ||||||||||
| D | TWCK0 | I/O | 1 | ||||||||||
| F | ISC_D6 | I | 3 | ||||||||||
| N12 | M11 | P13 | VDDIOP1 | GPIO | PC1 | I/O | – | – | A | LCDDAT22 | O | 1 | PIO, I, PU, ST |
| B | A24 | O | 1 | ||||||||||
| C | CANTX0 | O | 1 | ||||||||||
| D | SPI1_SPCK | I/O | 1 | ||||||||||
| E | I2SC0_CK | I/O | 1 | ||||||||||
| F | ISC_D7 | I | 3 | ||||||||||
| N14 | P15 | N13 | VDDIOP1 | GPIO | PC2 | I/O | – | – | A | LCDDAT23 | O | 1 | PIO, I, PU, ST |
| B | A25 | O | 1 | ||||||||||
| C | CANRX0 | I | 1 | ||||||||||
| D | SPI1_MOSI | I/O | 1 | ||||||||||
| E | I2SC0_MCK | O | 1 | ||||||||||
| F | ISC_D8 | I | 3 | ||||||||||
| M15 | K9 | K10 | VDDIOP1 | GPIO | PC3 | I/O | – | – | A | LCDPWM | O | 1 | PIO, I, PU, ST |
| B | NWAIT | I | 1 | ||||||||||
| C | TIOA1 | I/O | 1 | ||||||||||
| D | SPI1_MISO | I/O | 1 | ||||||||||
| E | I2SC0_WS | I/O | 1 | ||||||||||
| F | ISC_D9 | I | 3 | ||||||||||
| M11 | K10 | P14 | VDDIOP1 | GPIO | PC4 | I/O | – | – | A | LCDDISP | O | 1 | PIO, I, PU, ST |
| B | NWR1/NBS1 | O | 1 | ||||||||||
| C | TIOB1 | I/O | 1 | ||||||||||
| D | SPI1_NPCS0 | I/O | 1 | ||||||||||
| E | I2SC0_DI0 | I | 1 | ||||||||||
| F | ISC_PCK | I | 3 | ||||||||||
| L10 | L11 | J8 | VDDIOP1 | GPIO | PC5 | I/O | – | – | A | LCDVSYNC | O | 1 | PIO, I, PU, ST |
| B | NCS0 | O | 1 | ||||||||||
| C | TCLK1 | I | 1 | ||||||||||
| D | SPI1_NPCS1 | O | 1 | ||||||||||
| E | I2SC0_DO0 | O | 1 | ||||||||||
| F | ISC_VSYNC | I | 3 | ||||||||||
| K10 | L12 | N14 | VDDIOP1 | GPIO | PC6 | I/O | – | – | A | LCDHSYNC | O | 1 | PIO, I, PU, ST |
| B | NCS1 | O | 1 | ||||||||||
| C | TWD1 | I/O | 1 | ||||||||||
| D | SPI1_NPCS2 | O | 1 | ||||||||||
| F | ISC_HSYNC | I | 3 | ||||||||||
| M16 | M12 | M14 | VDDIOP1 | GPIO_CLK | PC7 | I/O | – | – | A | LCDPCK | O | 1 | PIO, I, PU, ST |
| B | NCS2 | O | 1 | ||||||||||
| C | TWCK1 | I/O | 1 | ||||||||||
| D | SPI1_NPCS3 | O | 1 | ||||||||||
| E | URXD1 | I | 2 | ||||||||||
| F | ISC_MCK | O | 3 | ||||||||||
| J10 | K11 | J9 | VDDIOP1 | GPIO | PC8 | I/O | – | – | A | LCDDEN | O | 1 | PIO, I, PU, ST |
| B | NANDRDY | I | 1 | ||||||||||
| C | FIQ | I | 1 | ||||||||||
| D | PCK0 | O | 3 | ||||||||||
| E | UTXD1 | O | 2 | ||||||||||
| F | ISC_FIELD | I | 3 | ||||||||||
| D1 | – | – | VDDISC | GPIO | PC9 | I/O | – | – | A | FIQ | I | 3 | PIO, I, PU, ST |
| B | GTSUCOMP | O | 1 | ||||||||||
| C | ISC_D0 | I | 1 | ||||||||||
| D | TIOA4 | I/O | 2 | ||||||||||
| E3 | – | – | VDDISC | GPIO | PC10 | I/O | – | – | A | LCDDAT2 | O | 2 | PIO, I, PU, ST |
| B | GTXCK | I/O | 1 | ||||||||||
| C | ISC_D1 | I | 1 | ||||||||||
| D | TIOB4 | I/O | 2 | ||||||||||
| E | CANTX0 | O | 2 | ||||||||||
| E2 | – | – | VDDISC | GPIO | PC11 | I/O | – | – | A | LCDDAT3 | O | 2 | PIO, I, PU, ST |
| B | GTXEN | O | 1 | ||||||||||
| C | ISC_D2 | I | 1 | ||||||||||
| D | TCLK4 | I | 2 | ||||||||||
| E | CANRX0 | I | 2 | ||||||||||
| F | A0/NBS0 | O | 2 | ||||||||||
| E1 | – | – | VDDISC | GPIO | PC12 | I/O | – | – | A | LCDDAT4 | O | 2 | PIO, I, PU, ST |
| B | GRXDV | I | 1 | ||||||||||
| C | ISC_D3 | I | 1 | ||||||||||
| D | URXD3 | I | 1 | ||||||||||
| E | TK0 | I/O | 2 | ||||||||||
| F | A1 | O | 2 | ||||||||||
| F3 | – | – | VDDISC | GPIO | PC13 | I/O | – | – | A | LCDDAT5 | O | 2 | PIO, I, PU, ST |
| B | GRXER | I | 1 | ||||||||||
| C | ISC_D4 | I | 1 | ||||||||||
| D | UTXD3 | O | 1 | ||||||||||
| E | TF0 | I/O | 2 | ||||||||||
| F | A2 | O | 2 | ||||||||||
| F5 | – | – | VDDISC | GPIO | PC14 | I/O | – | – | A | LCDDAT6 | O | 2 | PIO, I, PU, ST |
| B | GRX0 | I | 1 | ||||||||||
| C | ISC_D5 | I | 1 | ||||||||||
| E | TD0 | O | 2 | ||||||||||
| F | A3 | O | 2 | ||||||||||
| F2 | – | – | VDDISC | GPIO | PC15 | I/O | – | – | A | LCDDAT7 | O | 2 | PIO, I, PU, ST |
| B | GRX1 | I | 1 | ||||||||||
| C | ISC_D6 | I | 1 | ||||||||||
| E | RD0 | I | 2 | ||||||||||
| F | A4 | O | 2 | ||||||||||
| G6 | – | – | VDDISC | GPIO | PC16 | I/O | – | – | A | LCDDAT10 | O | 2 | PIO, I, PU, ST |
| B | GTX0 | O | 1 | ||||||||||
| C | ISC_D7 | I | 1 | ||||||||||
| E | RK0 | I/O | 2 | ||||||||||
| F | A5 | O | 2 | ||||||||||
| F1 | – | – | VDDISC | GPIO | PC17 | I/O | – | – | A | LCDDAT11 | O | 2 | PIO, I, PU, ST |
| B | GTX1 | O | 1 | ||||||||||
| C | ISC_D8 | I | 1 | ||||||||||
| E | RF0 | I/O | 2 | ||||||||||
| F | A6 | O | 2 | ||||||||||
| H6 | – | – | VDDISC | GPIO | PC18 | I/O | – | – | A | LCDDAT12 | O | 2 | PIO, I, PU, ST |
| B | GMDC | O | 1 | ||||||||||
| C | ISC_D9 | I | 1 | ||||||||||
| E | FLEXCOM3_IO2 | I/O | 2 | ||||||||||
| F | A7 | O | 2 | ||||||||||
| G2 | – | – | VDDISC | GPIO | PC19 | I/O | – | – | A | LCDDAT13 | O | 2 | PIO, I, PU, ST |
| B | GMDIO | I/O | 1 | ||||||||||
| C | ISC_D10 | I | 1 | ||||||||||
| E | FLEXCOM3_IO1 | I/O | 2 | ||||||||||
| F | A8 | O | 2 | ||||||||||
| G3 | – | – | VDDISC | GPIO | PC20 | I/O | – | – | A | LCDDAT14 | O | 2 | PIO, I, PU, ST |
| B | GRXCK | I | 1 | ||||||||||
| C | ISC_D11 | I | 1 | ||||||||||
| E | FLEXCOM3_IO0 | I/O | 2 | ||||||||||
| F | A9 | O | 2 | ||||||||||
| G1 | – | – | VDDISC | GPIO | PC21 | I/O | – | – | A | LCDDAT15 | O | 2 | PIO, I, PU, ST |
| B | GTXER | O | 1 | ||||||||||
| C | ISC_PCK | I | 1 | ||||||||||
| E | FLEXCOM3_IO3 | I/O | 2 | ||||||||||
| F | A10 | O | 2 | ||||||||||
| H2 | – | – | VDDISC | GPIO | PC22 | I/O | – | – | A | LCDDAT18 | O | 2 | PIO, I, PU, ST |
| B | GCRS | I | 1 | ||||||||||
| C | ISC_VSYNC | I | 1 | ||||||||||
| E | FLEXCOM3_IO4 | O | 2 | ||||||||||
| F | A11 | O | 2 | ||||||||||
| G5 | – | – | VDDISC | GPIO | PC23 | I/O | – | – | A | LCDDAT19 | O | 2 | PIO, I, PU, ST |
| B | GCOL | I | 1 | ||||||||||
| C | ISC_HSYNC | I | 1 | ||||||||||
| F | A12 | O | 2 | ||||||||||
| H1 | – | – | VDDISC | GPIO_CLK | PC24 | I/O | – | – | A | LCDDAT20 | O | 2 | PIO, I, PU, ST |
| B | GRX2 | I | 1 | ||||||||||
| C | ISC_MCK | O | 1 | ||||||||||
| F | A13 | O | 2 | ||||||||||
| H5 | – | – | VDDISC | GPIO | PC25 | I/O | – | – | A | LCDDAT21 | O | 2 | PIO, I, PU, ST |
| B | GRX3 | I | 1 | ||||||||||
| C | ISC_FIELD | I | 1 | ||||||||||
| F | A14 | O | 2 | ||||||||||
| J9 | – | – | VDDIOP2 | GPIO | PC26 | I/O | – | – | A | LCDDAT22 | O | 2 | PIO, I, PU, ST |
| B | GTX2 | O | 1 | ||||||||||
| D | CANTX1 | O | 1 | ||||||||||
| F | A15 | O | 2 | ||||||||||
| H9 | – | – | VDDIOP2 | GPIO | PC27 | I/O | – | – | A | LCDDAT23 | O | 2 | PIO, I, PU, ST |
| B | GTX3 | O | 1 | ||||||||||
| C | PCK1 | O | 2 | ||||||||||
| D | CANRX1 | I | 1 | ||||||||||
| E | TWD0 | I/O | 2 | ||||||||||
| F | A16 | O | 2 | ||||||||||
| E8 | – | – | VDDIOP2 | GPIO | PC28 | I/O | – | – | A | LCDPWM | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO0 | I/O | 1 | ||||||||||
| C | PCK2 | O | 1 | ||||||||||
| E | TWCK0 | I/O | 2 | ||||||||||
| F | A17 | O | 2 | ||||||||||
| G8 | – | – | VDDIOP2 | GPIO | PC29 | I/O | – | – | A | LCDDISP | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO1 | I/O | 1 | ||||||||||
| F | A18 | O | 2 | ||||||||||
| F8 | – | – | VDDIOP2 | GPIO | PC30 | I/O | – | – | A | LCDVSYNC | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO2 | I/O | 1 | ||||||||||
| F | A19 | O | 2 | ||||||||||
| D8 | – | – | VDDIOP2 | GPIO | PC31 | I/O | – | – | A | LCDHSYNC | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO3 | O | 1 | ||||||||||
| C | URXD3 | I | 2 | ||||||||||
| F | A20 | O | 2 | ||||||||||
| G10 | E9 | – | VDDIOP2 | GPIO_CLK | PD0 | I/O | – | – | A | LCDPCK | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | O | 1 | ||||||||||
| C | UTXD3 | O | 2 | ||||||||||
| D | GTSUCOMP | O | 2 | ||||||||||
| F | A23 | O | 2 | ||||||||||
| E10 | F8 | – | VDDIOP2 | GPIO | PD1 | I/O | – | – | A | LCDDEN | O | 2 | PIO, I, PU, ST |
| D | GRXCK | I | 2 | ||||||||||
| F | A24 | O | 2 | ||||||||||
| G9 | F9 | – | VDDIOP2 | GPIO_CLK | PD2 | I/O | – | – | A | URXD1 | I | 1 | PIO, I, PU, ST |
| D | GTXER | O | 2 | ||||||||||
| E | ISC_MCK | O | 2 | ||||||||||
| F | A25 | O | 2 | ||||||||||
| K1 | J4 | – | VDDANA | GPIO_AD | PD3 | I/O | PTC_X0 | – | A | UTXD1 | O | 1 | PIO, I, PU, ST |
| B | FIQ | I | 2 | ||||||||||
| D | GCRS | I | 2 | ||||||||||
| E | ISC_D11 | I | 2 | ||||||||||
| F | NWAIT | I | 2 | ||||||||||
| J6 | H6 | – | VDDANA | GPIO_AD | PD4 | I/O | PTC_X1 | – | A | TWD1 | I/O | 2 | PIO, I, PU, ST |
| B | URXD2 | I | 1 | ||||||||||
| D | GCOL | I | 2 | ||||||||||
| E | ISC_D10 | I | 2 | ||||||||||
| F | NCS0 | O | 2 | ||||||||||
| J4 | H1 | – | VDDANA | GPIO_AD | PD5 | I/O | PTC_X2 | – | A | TWCK1 | I/O | 2 | PIO, I, PU, ST |
| B | UTXD2 | O | 1 | ||||||||||
| D | GRX2 | I | 2 | ||||||||||
| E | ISC_D9 | I | 2 | ||||||||||
| F | NCS1 | O | 2 | ||||||||||
| J2 | G4 | – | VDDANA | GPIO_AD | PD6 | I/O | PTC_X3 | – | A | TCK | I | 2 | PIO, I, PU, ST |
| B | PCK1 | O | 1 | ||||||||||
| D | GRX3 | I | 2 | ||||||||||
| E | ISC_D8 | I | 2 | ||||||||||
| F | NCS2 | O | 2 | ||||||||||
| J7 | H5 | F5 | VDDANA | GPIO_AD | PD7 | I/O | PTC_X4 | – | A | TDI | I | 2 | PIO, I, PU, ST |
| C | UTMI_RXVAL | O | 1 | ||||||||||
| D | GTX2 | O | 2 | ||||||||||
| E | ISC_D0 | I | 2 | ||||||||||
| F | NWR1/NBS1 | O | 2 | ||||||||||
| J1 | G1 | F3 | VDDANA | GPIO_AD | PD8 | I/O | PTC_X5 | – | A | TDO | O | 2 | PIO, I, PU, ST |
| C | UTMI_RXERR | O | 1 | ||||||||||
| D | GTX3 | O | 2 | ||||||||||
| E | ISC_D1 | I | 2 | ||||||||||
| F | NANDRDY | I | 2 | ||||||||||
| K9 | H4 | G5 | VDDANA | GPIO_AD | PD9 | I/O | PTC_X6 | – | A | TMS | I | 2 | PIO, I, PU, ST |
| C | UTMI_RXACT | O | 1 | ||||||||||
| D | GTXCK | I/O | 2 | ||||||||||
| E | ISC_D2 | I | 2 | ||||||||||
| J3 | G2 | G4 | VDDANA | GPIO_AD | PD10 | I/O | PTC_X7 | – | A | NTRST | I | 2 | PIO, I, PU, ST |
| C | UTMI_HDIS | O | 1 | ||||||||||
| D | GTXEN | O | 2 | ||||||||||
| E | ISC_D3 | I | 2 | ||||||||||
| M1 | H2 | H1 | VDDANA | GPIO_AD | PD11 | I/O | PTC_Y0 | – | A | TIOA1 | I/O | 3 | PIO, I, PU, ST |
| B | PCK2 | O | 2 | ||||||||||
| C | UTMI_LS0 | O | 1 | ||||||||||
| D | GRXDV | I | 2 | ||||||||||
| E | ISC_D4 | I | 2 | ||||||||||
| F | ISC_MCK | O | 4 | ||||||||||
| K8 | K5 | H6 | VDDANA | GPIO_AD | PD12 | I/O | PTC_Y1 | – | A | TIOB1 | I/O | 3 | PIO, I, PU, ST |
| B | FLEXCOM4_IO0 | I/O | 2 | ||||||||||
| C | UTMI_LS1 | O | 1 | ||||||||||
| D | GRXER | I | 2 | ||||||||||
| E | ISC_D5 | I | 2 | ||||||||||
| F | ISC_D4 | I | 4 | ||||||||||
| L2 | J5 | H3 | VDDANA | GPIO_AD | PD13 | I/O | PTC_Y2 | – | A | TCLK1 | I | 3 | PIO, I, PU, ST |
| B | FLEXCOM4_IO1 | I/O | 2 | ||||||||||
| C | UTMI_CDRCPSEL0 | I | 1 | ||||||||||
| D | GRX0 | I | 2 | ||||||||||
| E | ISC_D6 | I | 2 | ||||||||||
| F | ISC_D5 | I | 4 | ||||||||||
| K4 | K6 | G6 | VDDANA | GPIO_AD | PD14 | I/O | PTC_Y3 | – | A | TCK(4) | I | 1 | A, PU, ST |
| B | FLEXCOM4_IO2 | I/O | 2 | ||||||||||
| C | UTMI_CDRCPSEL1 | I | 1 | ||||||||||
| D | GRX1 | I | 2 | ||||||||||
| E | ISC_D7 | I | 2 | ||||||||||
| F | ISC_D6 | I | 4 | ||||||||||
| K7 | K4 | H5 | VDDANA | GPIO_AD | PD15 | I/O | PTC_Y4 | – | A | TDI(4) | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO3 | O | 2 | ||||||||||
| C | UTMI_CDRCPDIVEN | I | 1 | ||||||||||
| D | GTX0 | O | 2 | ||||||||||
| E | ISC_PCK | I | 2 | ||||||||||
| F | ISC_D7 | I | 4 | ||||||||||
| L1 | K1 | G1 | VDDANA | GPIO_AD | PD16 | I/O | PTC_Y5 | – | A | TDO(4) | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | O | 2 | ||||||||||
| C | UTMI_CDRBISTEN | I | 1 | ||||||||||
| D | GTX1 | O | 2 | ||||||||||
| E | ISC_VSYNC | I | 2 | ||||||||||
| F | ISC_D8 | I | 4 | ||||||||||
| K2 | K2 | G2 | VDDANA | GPIO_AD | PD17 | I/O | PTC_Y6 | – | A | TMS(4) | I | 1 | A, PU, ST |
| C | UTMI_CDRCPSELDIV | O | 1 | ||||||||||
| D | GMDC | O | 2 | ||||||||||
| E | ISC_HSYNC | I | 2 | ||||||||||
| F | ISC_D9 | I | 4 | ||||||||||
| J5 | L5 | G3 | VDDANA | GPIO_AD | PD18 | I/O | PTC_Y7 | – | A | NTRST(4) | I | 1 | PIO, I, PU, ST |
| D | GMDIO | I/O | 2 | ||||||||||
| E | ISC_FIELD | I | 2 | ||||||||||
| F | ISC_D10 | I | 4 | ||||||||||
| K6 | L4 | H4 | VDDANA | GPIO_AD | PD19 | I/O | AD0 | – | A | PCK0 | O | 1 | PIO, I, PU, ST |
| B | TWD1 | I/O | 3 | ||||||||||
| C | URXD2 | I | 3 | ||||||||||
| E | I2SC0_CK | I/O | 2 | ||||||||||
| F | ISC_D11 | I | 4 | ||||||||||
| M2 | M1 | J1 | VDDANA | GPIO_AD | PD20 | I/O | AD1 | – | A | TIOA2 | I/O | 3 | PIO, I, PU, ST |
| B | TWCK1 | I/O | 3 | ||||||||||
| C | UTXD2 | O | 3 | ||||||||||
| E | I2SC0_MCK | O | 2 | ||||||||||
| F | ISC_PCK | I | 4 | ||||||||||
| N1 | M2 | K1 | VDDANA | GPIO_AD | PD21 | I/O | AD2 | – | A | TIOB2 | I/O | 3 | PIO, I, PU, ST |
| B | TWD0 | I/O | 4 | ||||||||||
| C | FLEXCOM4_IO0 | I/O | 3 | ||||||||||
| E | I2SC0_WS | I/O | 2 | ||||||||||
| F | ISC_VSYNC | I | 4 | ||||||||||
| L4 | M4 | J3 | VDDANA | GPIO_AD | PD22 | I/O | AD3 | – | A | TCLK2 | I | 3 | PIO, I, PU, ST |
| B | TWCK0 | I/O | 4 | ||||||||||
| C | FLEXCOM4_IO1 | I/O | 3 | ||||||||||
| E | I2SC0_DI0 | I | 2 | ||||||||||
| F | ISC_HSYNC | I | 4 | ||||||||||
| M3 | P1 | K2 | VDDANA | GPIO_AD | PD23 | I/O | AD4 | – | A | URXD2 | I | 2 | PIO, I, PU, ST |
| C | FLEXCOM4_IO2 | I/O | 3 | ||||||||||
| E | I2SC0_DO0 | O | 2 | ||||||||||
| F | ISC_FIELD | I | 4 | ||||||||||
| L7 | L6 | – | VDDANA | GPIO_AD | PD24 | I/O | AD5 | – | A | UTXD2 | O | 2 | PIO, I, PU, ST |
| C | FLEXCOM4_IO3 | O | 3 | ||||||||||
| L6 | M5 | – | VDDANA | GPIO_AD | PD25 | I/O | AD6 | – | A | SPI1_SPCK | I/O | 3 | PIO, I, PU, ST |
| C | FLEXCOM4_IO4 | O | 3 | ||||||||||
| N2 | N1 | – | VDDANA | GPIO_AD | PD26 | I/O | AD7 | – | A | SPI1_MOSI | I/O | 3 | PIO, I, PU, ST |
| C | FLEXCOM2_IO0 | I/O | 2 | ||||||||||
| L8 | N2 | – | VDDANA | GPIO_AD | PD27 | I/O | AD8 | – | A | SPI1_MISO | I/O | 3 | PIO, I, PU, ST |
| B | TCK | I | 3 | ||||||||||
| C | FLEXCOM2_IO1 | I/O | 2 | ||||||||||
| M4 | P2 | – | VDDANA | GPIO_AD | PD28 | I/O | AD9 | – | A | SPI1_NPCS0 | I/O | 3 | PIO, I, PU, ST |
| B | TDI | I | 3 | ||||||||||
| C | FLEXCOM2_IO2 | I/O | 2 | ||||||||||
| N3 | R1 | – | VDDANA | GPIO_AD | PD29 | I/O | AD10 | – | A | SPI1_NPCS1 | O | 3 | PIO, I, PU, ST |
| B | TDO | O | 3 | ||||||||||
| C | FLEXCOM2_IO3 | O | 2 | ||||||||||
| D | TIOA3 | I/O | 3 | ||||||||||
| E | TWD0 | I/O | 3 | ||||||||||
| L9 | N4 | – | VDDANA | GPIO_AD | PD30 | I/O | AD11 | – | A | SPI1_NPCS2 | O | 3 | PIO, I, PU, ST |
| B | TMS | I | 3 | ||||||||||
| C | FLEXCOM2_IO4 | O | 2 | ||||||||||
| D | TIOB3 | I/O | 3 | ||||||||||
| E | TWCK0 | I/O | 3 | ||||||||||
| M7 | T1 | – | VDDANA | GPIO | PD31 | I/O | – | – | A | ADTRG | I | 1 | PIO, I, PU, ST |
| B | NTRST | I | 3 | ||||||||||
| C | IRQ | I | 4 | ||||||||||
| D | TCLK3 | I | 3 | ||||||||||
| E | PCK0 | O | 2 | ||||||||||
| L5 | L1 | K3 | VDDANA | power | VDDANA | I | – | – | – | – | – | – | – |
| K5 | L2 | K4 | GNDANA | ground | GNDANA | I | – | – | – | – | – | – | – |
| M6 | P5 | L2 | VDDANA | – | ADVREF | I | – | – | – | – | – | – | – |
| K3 | J1 | H2 | VDDANA | power | VDDANA | I | – | – | – | – | – | – | – |
| L3 | J2 | J2 | GNDANA | ground | GNDANA | I | – | – | – | – | – | – | – |
| H16, D16 | J17, D12 | H12, C12 | VDDIODDR | DDR | DDR_VREF | I | – | – | – | – | – | – | – |
| B12 | B12 | B7 | VDDIODDR | DDR | DDR_D0 | I/O | – | – | – | – | – | – | – |
| A12 | B13 | A7 | VDDIODDR | DDR | DDR_D1 | I/O | – | – | – | – | – | – | – |
| C12 | D13 | C8 | VDDIODDR | DDR | DDR_D2 | I/O | – | – | – | – | – | – | – |
| A13 | A13 | B9 | VDDIODDR | DDR | DDR_D3 | I/O | – | – | – | – | – | – | – |
| A14 | A15 | A9 | VDDIODDR | DDR | DDR_D4 | I/O | – | – | – | – | – | – | – |
| C13 | D14 | C9 | VDDIODDR | DDR | DDR_D5 | I/O | – | – | – | – | – | – | – |
| A15 | B15 | A10 | VDDIODDR | DDR | DDR_D6 | I/O | – | – | – | – | – | – | – |
| B15 | B16 | B10 | VDDIODDR | DDR | DDR_D7 | I/O | – | – | – | – | – | – | – |
| G17 | G18 | H13 | VDDIODDR | DDR | DDR_D8 | I/O | – | – | – | – | – | – | – |
| G16 | K17 | H14 | VDDIODDR | DDR | DDR_D9 | I/O | – | – | – | – | – | – | – |
| H17 | J13 | J13 | VDDIODDR | DDR | DDR_D10 | I/O | – | – | – | – | – | – | – |
| K17 | H15 | J14 | VDDIODDR | DDR | DDR_D11 | I/O | – | – | – | – | – | – | – |
| K16 | J15 | L13 | VDDIODDR | DDR | DDR_D12 | I/O | – | – | – | – | – | – | – |
| J13 | J14 | L14 | VDDIODDR | DDR | DDR_D13 | I/O | – | – | – | – | – | – | – |
| K14 | K13 | J12 | VDDIODDR | DDR | DDR_D14 | I/O | – | – | – | – | – | – | – |
| K15 | K18 | K12 | VDDIODDR | DDR | DDR_D15 | I/O | – | – | – | – | – | – | – |
| B8 | A8 | – | VDDIODDR | DDR | DDR_D16 | I/O | – | – | – | – | – | – | – |
| B9 | B9 | – | VDDIODDR | DDR | DDR_D17 | I/O | – | – | – | – | – | – | – |
| C9 | D9 | – | VDDIODDR | DDR | DDR_D18 | I/O | – | – | – | – | – | – | – |
| A9 | A9 | – | VDDIODDR | DDR | DDR_D19 | I/O | – | – | – | – | – | – | – |
| A10 | B11 | – | VDDIODDR | DDR | DDR_D20 | I/O | – | – | – | – | – | – | – |
| D10 | D10 | – | VDDIODDR | DDR | DDR_D21 | I/O | – | – | – | – | – | – | – |
| B11 | A11 | – | VDDIODDR | DDR | DDR_D22 | I/O | – | – | – | – | – | – | – |
| A11 | A12 | – | VDDIODDR | DDR | DDR_D23 | I/O | – | – | – | – | – | – | – |
| J12 | L18 | – | VDDIODDR | DDR | DDR_D24 | I/O | – | – | – | – | – | – | – |
| H10 | K15 | – | VDDIODDR | DDR | DDR_D25 | I/O | – | – | – | – | – | – | – |
| J11 | K14 | – | VDDIODDR | DDR | DDR_D26 | I/O | – | – | – | – | – | – | – |
| K11 | M18 | – | VDDIODDR | DDR | DDR_D27 | I/O | – | – | – | – | – | – | – |
| L13 | N17 | – | VDDIODDR | DDR | DDR_D28 | I/O | – | – | – | – | – | – | – |
| L11 | M14 | – | VDDIODDR | DDR | DDR_D29 | I/O | – | – | – | – | – | – | – |
| L12 | M15 | – | VDDIODDR | DDR | DDR_D30 | I/O | – | – | – | – | – | – | – |
| M17 | N18 | – | VDDIODDR | DDR | DDR_D31 | I/O | – | – | – | – | – | – | – |
| F12 | D17 | E11 | VDDIODDR | DDR | DDR_A0 | O | – | – | – | – | – | – | – |
| C17 | A17 | C11 | VDDIODDR | DDR | DDR_A1 | O | – | – | – | – | – | – | – |
| B17 | A18 | B12 | VDDIODDR | DDR | DDR_A2 | O | – | – | – | – | – | – | – |
| B16 | F15 | A12 | VDDIODDR | DDR | DDR_A3 | O | – | – | – | – | – | – | – |
| C16 | G12 | D11 | VDDIODDR | DDR | DDR_A4 | O | – | – | – | – | – | – | – |
| G14 | H12 | D14 | VDDIODDR | DDR | DDR_A5 | O | – | – | – | – | – | – | – |
| F14 | F13 | B14 | VDDIODDR | DDR | DDR_A6 | O | – | – | – | – | – | – | – |
| F11 | H10 | D9 | VDDIODDR | DDR | DDR_A7 | O | – | – | – | – | – | – | – |
| C14 | A16 | C10 | VDDIODDR | DDR | DDR_A8 | O | – | – | – | – | – | – | – |
| D13 | E12 | D10 | VDDIODDR | DDR | DDR_A9 | O | – | – | – | – | – | – | – |
| C15 | H11 | F9 | VDDIODDR | DDR | DDR_A10 | O | – | – | – | – | – | – | – |
| A16 | J10 | A11 | VDDIODDR | DDR | DDR_A11 | O | – | – | – | – | – | – | – |
| A17 | D15 | B11 | VDDIODDR | DDR | DDR_A12 | O | – | – | – | – | – | – | – |
| G11 | J11 | E13 | VDDIODDR | DDR | DDR_A13 | O | – | – | – | – | – | – | – |
| E17 | C18 | A13 | VDDIODDR | DDR | DDR_CLK | O | – | – | – | – | – | – | – |
| D17 | C17 | B13 | VDDIODDR | DDR | DDR_CLKN | O | – | – | – | – | – | – | – |
| F16 | F18 | E14 | VDDIODDR | DDR | DDR_CKE | O | – | – | – | – | – | – | – |
| E16 | F17 | D13 | VDDIODDR | DDR | DDR_RESETN | O | – | – | – | – | – | – | – |
| G13 | J12 | F11 | VDDIODDR | DDR | DDR_CS | O | – | – | – | – | – | – | – |
| F15 | D18 | A14 | VDDIODDR | DDR | DDR_WE | O | – | – | – | – | – | – | – |
| F13 | E18 | C14 | VDDIODDR | DDR | DDR_RAS | O | – | – | – | – | – | – | – |
| G12 | E17 | C13 | VDDIODDR | DDR | DDR_CAS | O | – | – | – | – | – | – | – |
| C11 | D11 | D8 | VDDIODDR | DDR | DDR_DQM0 | O | – | – | – | – | – | – | – |
| G15 | H14 | G14 | VDDIODDR | DDR | DDR_DQM1 | O | – | – | – | – | – | – | – |
| C8 | B8 | – | VDDIODDR | DDR | DDR_DQM2 | O | – | – | – | – | – | – | – |
| H11 | L13 | – | VDDIODDR | DDR | DDR_DQM3 | O | – | – | – | – | – | – | – |
| B13 | A14 | B8 | VDDIODDR | DDR | DDR_DQS0 | O | – | – | – | – | – | – | – |
| J17 | H18 | K14 | VDDIODDR | DDR | DDR_DQS1 | O | – | – | – | – | – | – | – |
| C10 | A10 | – | VDDIODDR | DDR | DDR_DQS2 | O | – | – | – | – | – | – | – |
| L17 | M17 | – | VDDIODDR | DDR | DDR_DQS3 | O | – | – | – | – | – | – | – |
| B14 | B14 | A8 | VDDIODDR | DDR | DDR_DQSN0 | O | – | – | – | – | – | – | – |
| J16 | J18 | K13 | VDDIODDR | DDR | DDR_DQSN1 | O | – | – | – | – | – | – | – |
| B10 | B10 | – | VDDIODDR | DDR | DDR_DQSN2 | O | – | – | – | – | – | – | – |
| L16 | L17 | – | VDDIODDR | DDR | DDR_DQSN3 | O | – | – | – | – | – | – | – |
| H12 | H13 | F13 | VDDIODDR | DDR | DDR_BA0 | O | – | – | – | – | – | – | – |
| H13 | K12 | G13 | VDDIODDR | DDR | DDR_BA1 | O | – | – | – | – | – | – | – |
| F17 | H17 | F14 | VDDIODDR | DDR | DDR_BA2 | O | – | – | – | – | – | – | – |
| E13 | G17 | F10 | VDDIODDR | DDR | DDR_CAL | I | – | – | – | – | – | – | – |
| L15, J15, H15, E15, D15, D12, D11 | B17, E11, E14, F10, G11, G15, L14 | C6, E10, E12, G10, G12, H11, J10 | VDDIODDR | power | VDDIODDR | I | – | – | – | – | – | – | – |
| L14, J14, H14, E14, D14, E12, E11 | B18, E10, E15, F11, G10, G14, L15 | C7, D12, E9, F12, G11, H10, J11 | GNDIODDR | ground | GNDIODDR | I | – | – | – | – | – | – | – |
| H3, N5, N9, K13, D9, D7 | H8, J6, J9, K8, L8 | E8, G8, H8, H9, J5 | VDDCORE | power | VDDCORE | I | – | – | – | – | – | – | – |
| H4, M5, M9, K12, E9, E7 | H9, J7, J8, K7, L7 | F8, G7, G9, H7, J4 | GNDCORE | ground | GNDCORE | I | – | – | – | – | – | – | – |
| E6, F7 | B1, D5 | D7, F4 | VDDIOP0 | power | VDDIOP0 | I | – | – | – | – | – | – | – |
| F6, G7 | B2, D4 | E4, E7 | GNDIOP0 | ground | GNDIOP0 | I | – | – | – | – | – | – | – |
| R14, N13 | T18, V16 | K8, L11 | VDDIOP1 | power | VDDIOP1 | I | – | – | – | – | – | – | – |
| M13, P14 | T17, V15 | K9, L12 | GNDIOP1 | ground | GNDIOP1 | I | – | – | – | – | – | – | – |
| F10 | D8 | – | VDDIOP2 | power | VDDIOP2 | I | – | – | – | – | – | – | – |
| F9 | E8 | – | GNDIOP2 | ground | GNDIOP2 | I | – | – | – | – | – | – | – |
| P11 | R11 | – | VDDSDMMC | power | VDDSDMMC | I | – | – | – | – | – | – | – |
| R11 | R12 | – | GNDSDMMC | ground | GNDSDMMC | I | – | – | – | – | – | – | – |
| F4 | – | – | VDDISC | power | VDDISC | I | – | – | – | – | – | – | – |
| G4 | – | – | GNDISC | ground | GNDISC | I | – | – | – | – | – | – | – |
| M12 | R17 | K11 | VDDFUSE | power | VDDFUSE | I | – | – | – | – | – | – | – |
| U4 | V5 | P3 | VDDPLLA | power | VDDPLLA | I | – | – | – | – | – | – | – |
| U5 | U6 | P4 | GNDPLLA | ground | GNDPLLA | I | – | – | – | – | – | – | – |
| T3 | M7 | K6 | VDDAUDIOPLL | power | VDDAUDIOPLL | I | – | – | – | – | – | – | – |
| T5 | P7 | L6 | GNDDPLL | ground | GNDDPLL | I | – | – | – | – | – | – | – |
| T4 | N6 | J6 | GNDAUDIOPLL | ground | GNDAUDIOPLL | I | – | – | – | – | – | – | – |
| U3 | M8 | J7 | VDDAUDIOPLL | – | CLK_AUDIO | O | – | – | – | – | – | – | – |
| U7 | V7 | P5 | VDDOSC | – | XIN | I | – | – | – | – | – | – | – |
| U6 | V6 | P6 | VDDOSC | – | XOUT | O | – | – | – | – | – | – | – |
| T7 | R8 | N5 | VDDOSC | power | VDDOSC | I | – | – | – | – | – | – | – |
| T6 | U5 | N6 | GNDOSC | ground | GNDOSC | I | – | – | – | – | – | – | – |
| P8 | N8 | K7 | VDDUTMII | power | VDDUTMII | I | – | – | – | – | – | – | – |
| R9 | P9 | – | VDDHSIC | power | VDDHSIC | I | – | – | – | – | – | – | – |
| P9 | N9 | L8 | GNDUTMII | ground | GNDUTMII | I | – | – | – | – | – | – | – |
| T8 | U8 | N7 | VDDUTMII | – | HHSDPA | I/O | – | – | – | – | – | – | – |
| R8 | V8 | P7 | VDDUTMII | – | HHSDMA | I/O | – | – | – | – | – | – | – |
| U8 | U9 | N8 | VDDUTMII | – | HHSDPB | I/O | – | – | – | – | – | – | – |
| U9 | V9 | P8 | VDDUTMII | – | HHSDMB | I/O | – | – | – | – | – | – | – |
| T9 | U10 | – | VDDHSIC | – | HHSDPDATC | I/O | – | – | – | – | – | – | – |
| U10 | V10 | – | VDDHSIC | – | HHSDMSTRC | I/O | – | – | – | – | – | – | – |
| P7 | P8 | M7 | VDDUTMIC | power | VDDUTMIC | I | – | – | – | – | – | – | – |
| R7 | U7 | M8 | GNDUTMIC | ground | GNDUTMIC | I | – | – | – | – | – | – | – |
| T10 | N10 | – | VDDSDMMC | – | SDCAL | I | – | – | – | – | – | – | – |
| R6 | R7 | L7 | VDDUTMIC | – | VBG | I | – | – | – | – | – | – | – |
| P3 | P4 | M2 | VDDBU | – | TST | I | – | – | – | – | – | – | – |
| U2 | V1 | N3 | VDDBU | – | NRST(3) | I | – | – | – | – | – | – | – |
| T2 | V2 | L4 | VDDBU | – | JTAGSEL | I | – | – | – | – | – | – | – |
| P4 | R5 | P1 | VDDBU | – | WKUP | I | – | – | – | – | – | – | – |
| N4 | U2 | – | VDDBU | – | RXD | I | – | – | – | – | – | – | – |
| R1 | U1 | N1 | VDDBU | – | SHDN | O | – | – | – | – | – | – | – |
| R3 | R6 | K5 | VDDBU | – | PIOBU0 | I/O | – | – | – | – | – | – | – |
| N8 | R4 | L3 | VDDBU | – | PIOBU1 | I/O | – | – | – | – | – | – | – |
| R2 | – | M3 | VDDBU | – | PIOBU2 | I/O | – | – | – | – | – | – | – |
| R5 | – | N4 | VDDBU | – | PIOBU3 | I/O | – | – | – | – | – | – | – |
| R4 | – | L5 | VDDBU | – | PIOBU4 | I/O | – | – | – | – | – | – | – |
| P5 | – | M6 | VDDBU | – | PIOBU5 | I/O | – | – | – | – | – | – | – |
| P6 | – | – | VDDBU | – | PIOBU6 | I/O | – | – | – | – | – | – | – |
| M8 | – | – | VDDBU | – | PIOBU7 | I/O | – | – | – | – | – | – | – |
| N7 | U3 | M4 | VDDBU | power | VDDBU | I | – | – | – | – | – | – | – |
| N6 | U4 | M5 | GNDBU | ground | GNDBU | I | – | – | – | – | – | – | – |
| P1 | T2 | M1 | VDDBU | – | XIN32 | I | – | – | – | – | – | – | – |
| P2 | R2 | L1 | VDDBU | – | XOUT32 | O | – | – | – | – | – | – | – |
| T1 | V3 | N2 | VDDBU | – | COMPP | I | – | – | – | – | – | – | – |
| U1 | V4 | P2 | VDDBU | – | COMPN | I | – | – | – | – | – | – | – |
- Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger
- The GPIO reset state is not guaranteed during the power-up phase. During this phase, the GPIOs are in Input Pull-Up mode and they take their reset value only after VDDCORE POR reset has been released. If a GPIO must be at level zero at power-up, it is recommended to connect an external pull-down to ensure this state.
- For NRST usage, refer to the document SAMA5D2 Hardware Design Considerations.
- JTAG boundary scan is available only on JTAG IO Set 1.
The SAMA5D23 is not pin-to-pin compatible with SAMA5D21/SAMA5D22. The table below provides the differences in pinout.
| 196-pin BGA | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | ||||
| N4 | GNDBU | ground | GNDBU | I | – | – | – | – | – | – | – |
| M6 | GNDDPLL | ground | GNDDPLL | I | – | – | – | – | – | – | – |
| M3 | JTAGSEL | – | JTAGSEL | I | – | – | – | – | – | – | – |
| K11 | VDDIOP1 | GPIO | PA31 | I/O | – | – | B | NCS3 | O | 1 | PIO, I, PU, ST |
| C | SPI0_MISO | I/O | 2 | ||||||||
| D | PWML0 | O | 1 | ||||||||
| F | CLASSD_L3 | O | 1 | ||||||||
| D6 | VDDIOP0 | GPIO | PB0 | I/O | – | – | B | A21/NANDALE | O | 1 | PIO, I, PU, ST |
| C | SPI0_MOSI | I/O | 2 | ||||||||
| D | PWMH1 | O | 1 | ||||||||
| A6 | VDDIOP0 | GPIO | PB2 | I/O | – | – | B | NRD/NANDOE | O | 1 | PIO, I, PU, ST |
| D | PWMFI0 | I | 1 | ||||||||
| F | CLASSD_R1 | O | 1 | ||||||||
| B6 | VDDIOP0 | GPIO | PB3 | I/O | – | – | A | URXD4 | I | 1 | PIO, I, PU, ST |
| B | D8 | I/O | 1 | ||||||||
| C | IRQ | I | 3 | ||||||||
| D | PWMEXTRG1 | I | 1 | ||||||||
| F | CLASSD_R2 | O | 1 | ||||||||
| B5 | VDDIOP0 | GPIO_QSPI | PB5 | I/O | – | – | A | TCLK2 | I | 1 | PIO, I, PU, ST |
| B | D10 | I/O | 1 | ||||||||
| C | PWMH2 | O | 1 | ||||||||
| D | QSPI1_SCK | O | 2 | ||||||||
| F | GTSUCOMP | O | 3 | ||||||||
| M12 | VDDIOP1 | GPIO | PC0 | I/O | – | – | A | LCDDAT21 | O | 1 | PIO, I, PU, ST |
| B | A23 | O | 1 | ||||||||
| C | FLEXCOM0_IO4 | O | 1 | ||||||||
| D | TWCK0 | I/O | 1 | ||||||||
| F | ISC_D6 | I | 3 | ||||||||
| M13 | VDDIOP1 | GPIO | PC1 | I/O | – | – | A | LCDDAT22 | O | 1 | PIO, I, PU, ST |
| B | A24 | O | 1 | ||||||||
| C | CANTX0 | O | 1 | ||||||||
| D | SPI1_SPCK | I/O | 1 | ||||||||
| E | I2SC0_CK | I/O | 1 | ||||||||
| F | ISC_D7 | I | 3 | ||||||||
| L4 | VDDBU | – | PIOBU1 | I/O | – | – | – | – | – | – | – |
| L3 | VDDBU | – | PIOBU2 | I/O | – | – | – | – | – | – | – |
| M5 | VDDBU | – | PIOBU3 | I/O | – | – | – | – | – | – | – |
| L6 | VDDBU | – | PIOBU5 | I/O | – | – | – | – | – | – | – |
| P13 | VDDFUSE | power | VDDFUSE | I | – | – | – | – | – | – | – |
- Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger.
- The GPIO reset state is not guaranteed during the power-up phase. During this phase, the GPIOs are in Input Pull-Up mode and they take their reset value only after VDDCORE POR reset has been released. If a GPIO must be at level zero at power-up, it is recommended to connect an external pull-down to ensure this state.
The SAMA5D28B/C are not pin-to-pin compatible with SAMA5D28A, SAMA5D26A/B/C and SAMA5D27A/B/C. The table below provides the differences in pinout.
| 289-pin BGA | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | ||||
| P4 | VDDCORE | power | VDDCORE | I | – | – | – | – | – | – | – |
| N5 | GNDCORE | ground | GNDCORE | I | – | – | – | – | – | – | – |
| R2 | VDDBU | – | WKUP | I | – | – | – | – | – | – | – |
| N6 | VDDBU | – | PIOBU0 | I/O | – | – | – | – | – | – | – |
| M8 | VDDBU | – | PIOBU2 | I/O | – | – | – | – | – | – | – |
| P6 | VDDBU | – | PIOBU3 | I/O | – | – | – | – | – | – | – |
| P5 | VDDBU | – | PIOBU4 | I/O | – | – | – | – | – | – | – |
| R5 | VDDBU | – | PIOBU5 | I/O | – | – | – | – | – | – | – |
| N7 | VDDBU | – | PIOBU6 | I/O | – | – | – | – | – | – | – |
| M5 | VDDBU | – | PIOBU7 | I/O | – | – | – | – | – | – | – |
| R3 | VDDBU | power | VDDBU | I | – | – | – | – | – | – | – |
| R4 | GNDBU | ground | GNDBU | I | – | – | – | – | – | – | – |
- Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger.
- The GPIO reset state is not guaranteed during the power-up phase. During this phase, the GPIOs are in Input Pull-Up mode and they take their reset value only after VDDCORE POR reset has been released. If a GPIO must be at level zero at power-up, it is recommended to connect an external pull-down to ensure this state.