55.5.4 Fault Inputs

The PWM has the fault inputs connected to the different modules. Refer to the implementation of these modules within the product for detailed information about the fault generation procedure. The PWM receives faults from:

  • PIO inputs
  • the PMC
  • the ADC controller
  • Timer/Counters
Table 55-2. Fault Inputs
Fault GeneratorExternal PWM Fault Input NumberPolarity Level(1)Fault Input ID
PB2PWMFI0User-defined0
PB9PWMFI1User-defined1
PMCTo be configured to 12
ADCTo be configured to 13
Timer0To be configured to 14
Timer1To be configured to 15
Note:
  1. FPOL field in PWM_FMR.