The following configuration values are valid for all listed bit names of this
register:
0: No effect.
1: Disables the corresponding interrupt.
Name:
ADC_IDR
Offset:
0x28
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
NOPEN
PEN
COMPE
GOVRE
DRDY
Access
W
W
W
W
W
Reset
–
–
–
–
–
Bit
23
22
21
20
19
18
17
16
PRDY
YRDY
XRDY
LCCHG
Access
W
W
W
W
Reset
–
–
–
–
Bit
15
14
13
12
11
10
9
8
EOC11
EOC10
EOC9
EOC8
Access
W
W
W
W
Reset
–
–
–
–
Bit
7
6
5
4
3
2
1
0
EOC7
EOC6
EOC5
EOC4
EOC3
EOC2
EOC1
EOC0
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit 30 – NOPEN No Pen Contact Interrupt Disable
Bit 29 – PEN Pen Contact Interrupt Disable
Bit 26 – COMPE Comparison Event Interrupt Disable
Bit 25 – GOVRE General Overrun Error Interrupt Disable
Bit 24 – DRDY Data Ready Interrupt Disable
Bit 22 – PRDY Touchscreen Measure Pressure Ready Interrupt Disable
Bit 21 – YRDY Touchscreen Measure YPOS Ready Interrupt Disable
Bit 20 – XRDY Touchscreen Measure XPOS Ready Interrupt Disable
Bit 19 – LCCHG Last Channel Change Interrupt Disable
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – EOCx End of Conversion Interrupt Disable x
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.