51.7.7 ISC Clock Enable Register
Name: | ISC_CLKEN |
Offset: | 0x18 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MCEN | ICEN | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit 1 – MCEN Camera Sensor Clock Domain Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the camera sensor clock. |
Bit 0 – ICEN ISP Clock Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the ISP clock. |