50.6 Pin Name List
| Pin Name | Pin Description | Type |
|---|---|---|
| SDMMC_CD | SD Card/SDIO/e.MMC Card Detect | Input |
| SDMMC_CMD | SD Card/SDIO/e.MMC Command/Response Line | I/O |
| SDMMC_WP | SD Card Connector Write Protect Signal | Input |
| SDMMC_RSTN | e.MMC Reset Signal | Output |
| SDMMC_1V8SEL | SD Card Signal Voltage Selection | Output |
| SDMMC_CK(1) | SD Card/SDIO/e.MMC Clock Signal | Output |
| SDMMC_DAT[7..0] | SD Card/SDIO/e.MMC Data Lines | I/O |
Note:
- When several SDMMCs are embedded in a product, SDMMC_CK refers to SDMMCx_CK, SDMMC_CMD to SDMMCx_CMD, SDMMC_DATy to SDMMCx_DATy, SDMMC_WP to SDMMCx_WP, SDMMC_1V8SEL to SDMMCx_1V8SEL, SDMMC_CD to SDMMCx_CD and SDMMC_RSTN to SDMMCx_RSTN.