56.5.6 SFC Status Register

Name: SFC_SR
Offset: 0x1C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       ACE  
Access R 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    LCHECK  PGMFPGMC 
Access RRR 
Reset 000 

Bit 17 – ACE Manufacturer Area Check Error (cleared on read)

ValueDescription
0

No check error in the reserved area since the last read of SFC_SR.

1

At least one check error in the reserved area since the last read of SFC_SR.

Bit 4 – LCHECK Live Integrity Checking Error (cleared on read)

ValueDescription
0

No live integrity check error since the last read of SFC_SR.

1

At least one live integrity check error since the last read of SFC_SR.

Bit 1 – PGMF Programming Sequence Failed (cleared on read)

ValueDescription
0

No programming failure occurred during last programming sequence since the last read of SFC_SR.

1

A programming failure occurred since the last read of SFC_SR.

Bit 0 – PGMC Programming Sequence Completed (cleared on read)

ValueDescription
0

No programming sequence completion since the last read of SFC_SR.

1

At least one programming sequence completion since the last read of SFC_SR.