50.12.51 SDMMC Retuning Counter Value Register
Name: | SDMMC_RTCVR |
Offset: | 0x214 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCVAL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – TCVAL[3:0] Retuning Timer Counter Value
The TCVAL value is used to define the time before expiration of the retuning timer where:
This value must range between 1 and 11. Any other value results in the retuning timer being disabled.