18.3.3 Host to Client Access

The following table shows how hosts and clients interconnect. Writing in a register or field not dedicated to a host or a client has no effect.

Table 18-3. Host to Client Access on H64MX
HOST
01234567891011
CLIENTBridge from
CPUMX
(Core)XDMAC0XDMAC1LCDC DMASDMMC0
DMASDMMC1
DMAISC DMAAESBBridge
from
H32MX
0Bridge from H64MX to H32MXXXXXX
1H64MX Peripheral BridgeXXXXXX
SDMMC0–SDMMC1XXXXXX
2DDR2 Port 0X(1)
3DDR2 Port 1X
4DDR2 Port 2X
5DDR2 Port 3X
6DDR2 Port 4XXX
7DDR2 Port 5XX
8DDR2 Port 6XX
9DDR2 Port 7X
10Internal SRAMXXXXXXXXXXX
11L2C SRAMXXXXXXXXXXX
12QSPI0XXXXXX(1)X
13QSPI1XXXXXX(1)X
14AESBXXXXXX
Note:
  1. To avoid deadlock when accessing the AESB client, the QSPI0, QSPI1 and DDR2 Port 0 client Configuration registers (MATRIX_SCFGx) must be configured either with DEFMSTR_TYPE = NONE ('0') or with DEFMSTR_TYPE = FIXED ('2') and FIXED_DEFMSTR = 10.