53.7.19 TC QDEC Interrupt Mask Register

Name: TC_QIMR
Offset: 0xD0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     MPEQERRDIRCHGIDX 
Access RRRR 
Reset 0000 

Bit 3 – MPE Consecutive Missing Pulse Error

ValueDescription
0 The interrupt on the maximum number of consecutive missing pulses specified in MAXCMP is disabled.
1 The interrupt on the maximum number of consecutive missing pulses specified in MAXCMP is enabled.

Bit 2 – QERR Quadrature Error

ValueDescription
0 The interrupt on quadrature error is disabled.
1 The interrupt on quadrature error is enabled.

Bit 1 – DIRCHG Direction Change

ValueDescription
0 The interrupt on rotation direction change is disabled.
1 The interrupt on rotation direction change is enabled.

Bit 0 – IDX Index

ValueDescription
0 The interrupt on IDX input is disabled.
1 The interrupt on IDX input is enabled.