Jump to main content
46.10.82 TWI FIFO Interrupt Enable Register Name: FLEX_TWI_FIER Offset: 0x664 Reset: – Property: Write-only
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 RXFPTEF TXFPTEF RXFTHF RXFFF RXFEF TXFTHF TXFFF TXFEF Access W W W W W W W W Reset – – – – – – – –
Bit 7 – RXFPTEF RXFPTEF Interrupt Enable
Bit 6 – TXFPTEF TXFPTEF Interrupt Enable
Bit 5 – RXFTHF RXFTHF Interrupt Enable
Bit 4 – RXFFF RXFFF Interrupt Enable
Bit 3 – RXFEF RXFEF Interrupt Enable
Bit 2 – TXFTHF TXFTHF Interrupt Enable
Bit 1 – TXFFF TXFFF Interrupt Enable
Bit 0 – TXFEF TXFEF Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.