50.12.37 SDMMC Force Event Register for Auto CMD Error Status
Name: | SDMMC_FERACES |
Offset: | 0x50 |
Reset: | – |
Property: | Write-only |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMDNI | ACMDIDX | ACMDEND | ACMDCRC | ACMDTEO | ACMD12NE | ||||
Access | W | W | W | W | W | W | |||
Reset | – | – | – | – | – | – |
Bit 7 – CMDNI Force Event for Command Not Issued by Auto CMD12 Error
For test purposes, the user can write this bit to 1 to raise the CMDNI status flag in SDMMC_ACESR.
Writing this bit to 0 has no effect.
Bit 4 – ACMDIDX Force Event for Auto CMD Index Error
For test purposes, the user can write this bit to 1 to raise the ACMDIDX status flag in SDMMC_ACESR.
Writing this bit to 0 has no effect.
Bit 3 – ACMDEND Force Event for Auto CMD End Bit Error
For test purposes, the user can write this bit to 1 to raise the ACMDEND status flag in SDMMC_ACESR.
Writing this bit to 0 has no effect.
Bit 2 – ACMDCRC Force Event for Auto CMD CRC Error
For test purposes, the user can write this bit to 1 to raise the ACMDCRC status flag in SDMMC_ACESR.
Writing this bit to 0 has no effect.
Bit 1 – ACMDTEO Force Event for Auto CMD Timeout Error
For test purposes, the user can write this bit to 1 to raise the ACMDTEO status flag in SDMMC_ACESR.
Writing this bit to 0 has no effect.
Bit 0 – ACMD12NE Force Event for Auto CMD12 Not Executed
For test purposes, the user can write this bit to 1 to raise the ACMD12NE status flag in SDMMC_ACESR.
Writing this bit to 0 has no effect.