66.24.2 Timing Constraints
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
EMAC1 | GMDIO input data setup time before GMDC rising edge | 10 | – | ns |
EMAC2 | GMDIO input data hold time after GMDC rising edge | 10 | – | ns |
EMAC3 | GMDC falling edge to GMDIO output data valid | 0 | 300 | ns |
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
EMAC1 | GMDIO input data setup time before GMDC rising edge | 10 | – | ns |
EMAC2 | GMDIO input data hold time after GMDC rising edge | 10 | – | ns |
EMAC3 | GMDC falling edge to GMDIO output data valid | 0 | 300 | ns |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.