67.1 289-Ball Low Profile Fine Pitch Ball Grid Array (AMB) - 14x14x1.4 mm Body [LFBGA] Atmel Legacy Global Package Code CCZ
| Moisture Sensitivity Level | 3 |
| 445 | mg |
| JEDEC Drawing Reference | NA |
| J-STD-609 Classification | e8 |
| Ball Land | 0.450 mm ±0.05 |
| Nominal Ball Diameter | 0.4 mm |
| Solder Mask Opening | 0.350 mm ±0.05 |
| Solder Mask Definition | SMD |
| Solder | OSP |