66.18.2 DDR2-SDRAM

Note: For DDR2 memory, the SHIFT_SAMPLING field value in the MPRDDRC_RD_DATA_PATH register must be configured to 1.
Table 66-77. System Clock Waveform Parameters
SymbolParameterConditionsMinMaxUnit
tDDRCKDDRCK Cycle TimeVDDCORE[1.1V, 1.32V]7.58.0ns
VDDCORE[1.2V, 1.32V],
VDDIODDR[1.8V, 1.9V]6.08.0ns