67.3 196-Ball Thin Fine Pitch Ball Grid Array (BAB) - 11x11 mm Body [TFBGA]
| Moisture Sensitivity Level | 3 |
| 234.2 | mg |
| JEDEC Drawing Reference | NA |
| J-STD-609 Classification | e8 |
| Ball Land | 0.350 mm ±0.05 |
| Nominal Ball Diameter | 0.3 mm |
| Solder Mask Opening | 0.275 mm ±0.30 |
| Solder Mask Definition | SMD |
| Solder | OSP |