Bits 31:16 – EXT_MEM_CAN1_ADDR[15:0] MSB CAN1 DMA Base
Address
Gives the 16-bit MSB of
the CAN1 DMA base address. The 16-bit LSB must be programmed in the CAN1 user
interface.
Bits 15:0 – EXT_MEM_CAN0_ADDR[15:0] MSB CAN0 DMA Base Address
Gives the 16-bit MSB of
the CAN0 DMA base address. The 16-bit LSB must be programmed in the CAN0 user
interface.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.