55.7.9 PWM Sync Channels Mode Register
This register can only be written if bits WPSWS2 and WPHWS2 are cleared in the PWM Write Protection Status Register.
Name: | PWM_SCM |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PTRCS[2:0] | PTRM | UPDM[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYNC3 | SYNC2 | SYNC1 | SYNC0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 23:21 – PTRCS[2:0] DMA Controller Transfer Request Comparison Selection
Selection of the comparison used to set the flag WRDY and the corresponding DMA Controller transfer request.
Bit 20 – PTRM DMA Controller Transfer Request Mode
UPDM |
PTRM | WRDY Flag and DMA Controller Transfer Request |
---|---|---|
0 | x | The WRDY flag in PWM Interrupt Status Register 2 and the DMA transfer request are never set to ‘1’. |
1 | x | The WRDY flag in PWM Interrupt Status Register 2 is set to ‘1’ as soon as the update period is elapsed, the DMA Controller transfer request is never set to ‘1’. |
2 | 0 | The WRDY flag in PWM Interrupt Status Register 2 and the DMA transfer request are set to ‘1’ as soon as the update period is elapsed. |
1 | The WRDY flag in PWM Interrupt Status Register 2 and the DMA transfer request are set to ‘1’ as soon as the selected comparison matches. |
Bits 17:16 – UPDM[1:0] Synchronous Channels Update Mode
- The update occurs at the beginning of the next PWM period, when the UPDULOCK bit in PWM Sync Channels Update Control Register is set.
- The update occurs when the Update Period is elapsed.
Value | Name | Description |
---|---|---|
0 | MODE0 |
Manual write of double buffer registers and manual update of synchronous channels 1(1). |
1 | MODE1 |
Manual write of double buffer registers and automatic update of synchronous channels 2(2). |
2 | MODE2 |
The WRDY flag in PWM Interrupt Status Register 2 and the DMA transfer request are set to ‘1’ as soon as the update period is elapsed. |
Bits 0, 1, 2, 3 – SYNCx Synchronous Channel x
Value | Description |
---|---|
0 |
Channel x is not a synchronous channel. |
1 |
Channel x is a synchronous channel. |