45.6.5.10 Client Read Write Flowcharts

The flowchart below illustrates an example of read and write operations in Client mode. A polling or interrupt method can be used to check the status bits. The interrupt method requires that TWIHS_IER be configured first.

Figure 45-43. Read Write Flowchart in Client Mode
Figure 45-44. Read Write Flowchart in Client Mode with SMBus PEC
Figure 45-45. Read Write Flowchart in Client Mode with SMBus PEC and Alternative Command Mode