31.5 Main Clock
The Main clock has two sources:
- a 12 MHz RC oscillator with a fast start-up time and used at start-up
 - an 8 to 24 MHz crystal oscillator with Bypass mode
 
The Main clock has two sources:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.