55.7.22 PWM Output Selection Set Update Register
Name: | PWM_OSSUPD |
Offset: | 0x54 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OSSUPL3 | OSSUPL2 | OSSUPL1 | OSSUPL0 | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSSUPH3 | OSSUPH2 | OSSUPH1 | OSSUPH0 | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bits 16, 17, 18, 19 – OSSUPLx Output Selection Set for PWML output of the channel x
Value | Description |
---|---|
0 | No effect. |
1 | Output override value OOVLx selected as PWML output of channel x at the beginning of the next channel x PWM period. |
Bits 0, 1, 2, 3 – OSSUPHx Output Selection Set for PWMH output of the channel x
Value | Description |
---|---|
0 | No effect. |
1 | Output override value OOVHx selected as PWMH output of channel x at the beginning of the next channel x PWM period. |