35.3 Block Diagram
The MPDDRC is partitioned in two blocks (see figure below):
- An Interconnect Matrix block that manages concurrent accesses on the system bus between 8 system bus hosts and integrates an arbiter
- A DDR Controller that translates system bus requests (read/write) in
the DDR-SDRAM protocol
Figure 35-1. Block Diagram