25.5.4 Periodic Interval Timer Image Register

Name: PIT_PIIR
Offset: 0x0C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 PICNT[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 PICNT[3:0]CPIV[19:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CPIV[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CPIV[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:20 – PICNT[11:0] Periodic Interval Counter

Returns the number of occurrences of periodic intervals since the last read of PIT_PIVR.

Bits 19:0 – CPIV[19:0] Current Periodic Interval Value

Returns the current value of the periodic interval timer.