50.12.14 SDMMC Block Gap Control Register (e.MMC)
Name: | SDMMC_BGCR (e.MMC) |
Offset: | 0x2A |
Reset: | 0x00 |
Property: | Read/Write |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CONTR | STPBGR | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – CONTR Continue Request
This bit is used to restart a transaction which was stopped using a Stop At Block Gap Request (STPBGR). To cancel stop at the block gap, set STPBGR to 0 and set this bit to 1 to restart the transfer.
The SDMMC automatically clears this bit in either of the following cases:
– In the case of a read transaction, the DAT Line Active (DLACT) changes from 0 to 1 as a read transaction restarts.
– In the case of a write transaction, the Write Transfer Active (WTACT) changes from 0 to 1 as the write transaction restarts.
Therefore, it is not necessary to set this bit to 0. If STPBGR is set to 1, any write to this bit is ignored.
See the “Abort Transaction” and “Suspend/Resume” sections in the “SD Host Controller Simplified Specification V3.00” for more details.
Value | Description |
---|---|
0 | No effect. |
1 | Restart. |
Bit 0 – STPBGR Stop At Block Gap Request
This bit is used to stop executing read and write transactions at the next block gap for nonDMA, SDMA, and ADMA transfers. The user must leave this bit set to 1 until Transfer Complete (TRFC) in SDMMC_NISTR. Clearing both Stop At Block Gap Request and Continue Request does not cause the transaction to restart. This bit can be set whether the card supports the Read Wait signal or not.
During read transfers, the SDMMC stops the transaction by using the Read Wait signal (SDMMC_DAT[2]) if supported, or by stopping the SD clock otherwise.
In case of write transfers in which the user writes data to SDMMC_BDPR, this bit must be set to 1 after all the block of data is written. If this bit is set to 1, the user does not write data to SDMMC_BDPR.
This bit affects Read Transfer Active (RTACT), Write Transfer Active (WTACT), DAT Line Active (DLACT) and Command Inhibit (DAT) (CMDINHD) in SDMMC_PSR.
See the “Abort Transaction” and “Suspend/Resume” sections in the “SD Host Controller Simplified Specification V3.00” for more details.
Value | Description |
---|---|
0 | Transfer |
1 | Stop |