55.7.3 PWM Disable Register
This register can only be written if bits WPSWS1 and WPHWS1 are cleared in the PWM Write Protection Status Register.
Name: | PWM_DIS |
Offset: | 0x08 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHID3 | CHID2 | CHID1 | CHID0 | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bits 0, 1, 2, 3 – CHIDx Channel ID
Value | Description |
---|---|
0 | No effect. |
1 | Disable PWM output for channel x. |