55.7.31 PWM Spread Spectrum Update Register
This register can only be written if bits WPSWS3 and WPHWS3 are cleared in the PWM Write Protection Status Register.
This register acts as a double buffer for the SPRD value. This prevents an unexpected waveform when modifying the spread spectrum limit value.
Only the first 16 bits (channel counter size) are significant.
Name: | PWM_SSPUP |
Offset: | 0xA4 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SPRDUP[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SPRDUP[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SPRDUP[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 23:0 – SPRDUP[23:0] Spread Spectrum Limit Value Update
The spread spectrum limit value defines the range for the spread spectrum counter. It is introduced in order to achieve constant varying period for the output waveform.