50.12.43 SDMMC Host Controller Version Register
Name: | SDMMC_HCVR |
Offset: | 0xFE |
Reset: | 0x1502 |
Property: | Read-only |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
VVER[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SVER[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bits 15:8 – VVER[7:0] Vendor Version Number
Reserved. Value subject to change. No functionality associated. This is the internal version of the module.
Bits 7:0 – SVER[7:0] Specification Version Number
This status indicates the SD Host Controller Specification Version.
Value | Name |
---|---|
0 | SD Host Specification Version 1.00 |
1 | SD Host Specification Version 2.00, including the feature of the ADMA and Test Register |
2 | SD Host Specification Version 3.00 |