46.10.60 TWI Control Register
This register can only be written if the WPCREN bit is cleared in the TWI Write Protection Mode register.
Name: | FLEX_TWI_CR |
Offset: | 0x600 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FIFODIS | FIFOEN | LOCKCLR | THRCLR | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ACMDIS | ACMEN | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CLEAR | PECRQ | PECDIS | PECEN | SMBDIS | SMBEN | HSDIS | HSEN | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWRST | QUICK | SVDIS | SVEN | MSDIS | MSEN | STOP | START | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit 29 – FIFODIS FIFO Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disable the Transmit and Receive FIFOs |
Bit 28 – FIFOEN FIFO Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enable the Transmit and Receive FIFOs |
Bit 26 – LOCKCLR Lock Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the TWI FSM lock. |
Bit 24 – THRCLR Transmit Holding Register Clear
Value | Description |
---|---|
0 | No effect. |
1 | Clear the Transmit Holding register and set TXRDY, TXCOMP flags. |
Bit 17 – ACMDIS Alternative Command Mode Disable
Value | Description |
---|---|
0 | No effect. |
1 | Alternative Command mode disabled. |
Bit 16 – ACMEN Alternative Command Mode Enable
Value | Description |
---|---|
0 | No effect. |
1 | Alternative Command mode enabled. |
Bit 15 – CLEAR Bus CLEAR Command
Value | Description |
---|---|
0 | No effect. |
1 | When Host mode is enabled and TWD (SDA)=1, sends a Bus Clear command. |
Bit 14 – PECRQ PEC Request
Value | Description |
---|---|
0 | No effect. |
1 | A PEC check or transmission is requested. |
Bit 13 – PECDIS Packet Error Checking Disable
Value | Description |
---|---|
0 | No effect. |
1 | SMBus PEC (CRC) generation and check disabled. |
Bit 12 – PECEN Packet Error Checking Enable
Value | Description |
---|---|
0 | No effect. |
1 | SMBus PEC (CRC) generation and check enabled. |
Bit 11 – SMBDIS SMBus Mode Disabled
Value | Description |
---|---|
0 | No effect. |
1 | SMBus mode disabled. |
Bit 10 – SMBEN SMBus Mode Enabled
Value | Description |
---|---|
0 | No effect. |
1 | If SMBDIS = 0, SMBus mode enabled. |
Bit 9 – HSDIS TWI High-Speed Mode Disabled
Value | Description |
---|---|
0 | No effect. |
1 | High-speed mode disabled. |
Bit 8 – HSEN TWI High-Speed Mode Enabled
Value | Description |
---|---|
0 | No effect. |
1 | High-speed mode enabled. |
Bit 7 – SWRST Software Reset
Value | Description |
---|---|
0 | No effect. |
1 | Equivalent to a system reset. |
Bit 6 – QUICK SMBus Quick Command
Value | Description |
---|---|
0 | No effect. |
1 | If Host mode is enabled, an SMBus Quick Command is sent. |
Bit 5 – SVDIS TWI Client Mode Disabled
Value | Description |
---|---|
0 | No effect. |
1 | Client mode is disabled. The shifter and holding characters (if it contains data) are transmitted in the case of a read operation. In a write operation, the character being transferred must be completely received before disabling. |
Bit 4 – SVEN TWI Client Mode Enabled
Value | Description |
---|---|
0 | No effect. |
1 | Enables Client mode (SVDIS must be written to 0). |
Bit 3 – MSDIS TWI Host Mode Disabled
Value | Description |
---|---|
0 | No effect. |
1 | Host mode is disabled, all pending data is transmitted. The shifter and holding characters (if it contains data) are transmitted in case of write operation. In read operation, the character being transferred must be completely received before disabling. |
Bit 2 – MSEN TWI Host Mode Enabled
Value | Description |
---|---|
0 | No effect. |
1 | Enables Host mode (MSDIS must be written to 0). |
Bit 1 – STOP Send a STOP Condition
Value | Description |
---|---|
0 | No effect. |
1 | STOP condition is sent just after completing the current byte transmission in Host Read mode. – In single data byte host read, both START and STOP must be set. – In multiple data bytes host read, the STOP must be set after the last data received but one. – In Host Read mode, if a NACK bit is received, the STOP is automatically performed. – In host data write operation, a STOP condition will be sent after the transmission of the current data is finished. |
Bit 0 – START Send a START Condition
This action is necessary when the TWI peripheral needs to read data from a client. When configured in Host mode with a write operation, a frame is sent as soon as the user writes a character in the Transmit Holding register (FLEX_TWI_THR).
Value | Description |
---|---|
0 | No effect. |
1 | A frame beginning with a START bit is transmitted according to the features defined in the TWI Host Mode register (FLEX_TWI_MMR). |