Figure 51-4. Raw Bayer Sensor without Embedded Image Processor Figure 51-5. Raw Bayer Sensor with Embedded Image ProcessorFigure 51-6. BT656 Video Interface SensorFigure 51-7. Sensor with JPEG OutputFigure 51-8. Serial CMOS Sensor with External Parallel Bridge
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.