38.7.23 Base DMA Head Register
Name: | LCDC_BASEHEAD |
Offset: | 0x0000005C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
HEAD[29:22] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
HEAD[21:14] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HEAD[13:6] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HEAD[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:2 – HEAD[29:0] DMA Head Pointer
The Head Pointer points to a new descriptor.