66.9 ADC Characteristics
The following characteristics are applicable to the ambient operating temperature range TA = -40°C to +105°C for -CN devices, and -40°C to +85°C for -CU devices, unless otherwise specified.
ADVREF is the positive reference of the ADC.