17.5.1 CPU System Bus Matrix Remap Register

Name: AXIMX_REMAP
Offset: 0x00
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        REMAP0 
Access W 
Reset  

Bit 0 – REMAP0 Remap State 0

SRAM is seen at address 0x00000000 (through Peripheral System Bus Client interface) instead of ROM.