6.1 Packages
The SAMA5D2 is available in the packages listed below.
| Package Name | Pin Count | Ball Pitch |
|---|---|---|
| LFBGA289 | 289 | 0.8 mm |
| TFBGA256 | 256 | 0.4 mm |
| TFBGA196 | 196 | 0.75 mm |
The package mechanical characteristics are described in the section Mechanical Characteristics.